LPC845M301JBD64 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
30
Flash (kB)
64
RAM (kB)
16
Serial Communication
2 x SPI, 4 x I²C, 5 x UART
ADC sample rate
1.2 Msps
ADC (Channels)
12
ParameterValue
ADC (bits)
12
Timers
1
SCTimer
1
GPIO
54
Supply Voltage [Min to Max] (V)
1.8 to 3.6
PWM
6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC845M301JBD64E(935336506551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
354.27749305839995

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC845M301JBD64E
(935336506551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC845M301JBD64E
(935336506551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC845M301JBD64E
(935336506551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC84X

Based on the Arm® Cortex®-M0+ core, LPC84x is a low-cost, 32-bit MCU family operating at frequencies of up to 30 MHz. The LPC84x MCU family supports up to 64 KB of flash memory and 16 KB of SRAM.

This family features exceptional power efficiency in the low-current mode using the FRO as the clock source. The peripheral complement of the LPC84x MCU family includes a CRC engine, four I2C-bus interfaces, up to five UARTs, up to two SPI interfaces, capacitive touch interface (enablement coming in Q3), one multi-rate timer, self-wake-up timer, SCTimer/PWM, one general purpose 32-bit counter/timer, a DMA, one 12-bit ADC, two 10-bit DACs, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, and up to 54 general-purpose I/O pins.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More