LPC5516JEV98 Product Information|NXP

Buy Options

LPC5516JEV98K

Active

12NC: 935385879557

Details

Quantity

Unit Pricing

1 - 25$3.34
26 - 99$3.08
100+$2.83

Order

$3.34 USD
In Stock:12,655
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
64
ParameterValue
Security
CRC, RNG, UUID
ADC [Number, bits]
1 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5516JEV98E(935385879551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
85.90301248136839
LPC5516JEV98K(935385879557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
85.90301248136839
LPC5516JEV98Y(935385879518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
85.90301248136839

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5516JEV98E
(935385879551)
No
3
3
240
260
LPC5516JEV98K
(935385879557)
No
3
3
240
260
LPC5516JEV98Y
(935385879518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5516JEV98E
(935385879551)
854231
3A991A2
LPC5516JEV98K
(935385879557)
854231
3A991A2
LPC5516JEV98Y
(935385879518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5516JEV98E
(935385879551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC5516JEV98K
(935385879557)
LPC5516JEV98Y
(935385879518)

More about LPC551X-S1X

The LPC551x/S1x MCU family is part of the EdgeVerse™ edge computing platform and expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and to accelerate time to market, while leveraging the cost-effective 40-nm NVM process technology.

The LPC551x/S1x is the baseline family within the LPC5500 MCU series inclusive of LPC5516x, LPC55S16x, LPC5514x, LPC55S14x, LPC5512x MCUs, providing new levels of cost and performance efficiency in addition to advanced security and system integration for industrial and general embedded markets.

Built with advanced security in mind, the LPC55S16 MCU is part of the Certified EdgeLock® Assurance program and has been awarded Level 2 certifications by both the PSA Certified™ scheme co-developed by Arm and the GlobalPlatform Security Evaluation Standard for IoT Platforms (SESIP).

More