Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTQFP64: HTQFP64, thermal enhanced thin quad flat package; 64 terminals, 0.5 mm pitch, 10 mm x 10 mm x 1 mm body
12NC: 935385027551
Details
12NC: 935385027557
Details
12NC: 935385027518
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 64 |
GPIO | 36 |
Parameter | Value |
---|---|
Security | AES-D, CRC, RNG, SD, UUID |
ADC [Number, bits] | 1 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC5512JBD64E(935385027551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.5441487424067 | |
LPC5512JBD64K(935385027557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.5441487424067 | |
LPC5512JBD64Y(935385027518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.5441487424067 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC5512JBD64E (935385027551) | No | 3 | 3 | 240 | 260 |
LPC5512JBD64K (935385027557) | No | 3 | 3 | 240 | 260 |
LPC5512JBD64Y (935385027518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC5512JBD64E (935385027551) | 854231 | 3A991A2 |
LPC5512JBD64K (935385027557) | 854231 | 3A991A2 |
LPC5512JBD64Y (935385027518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC5512JBD64E (935385027551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC5512JBD64K (935385027557) | ||||
LPC5512JBD64Y (935385027518) |
The LPC551x/S1x MCU family is part of the EdgeVerse™ edge computing platform and expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and to accelerate time to market, while leveraging the cost-effective 40-nm NVM process technology.
The LPC551x/S1x is the baseline family within the LPC5500 MCU series inclusive of LPC5516x, LPC55S16x, LPC5514x, LPC55S14x, LPC5512x MCUs, providing new levels of cost and performance efficiency in addition to advanced security and system integration for industrial and general embedded markets.
Built with advanced security in mind, the LPC55S16 MCU is part of the Certified EdgeLock® Assurance program and has been awarded Level 2 certifications by both the PSA Certified™ scheme co-developed by Arm and the GlobalPlatform Security Evaluation Standard for IoT Platforms (SESIP).