LPC4337JET256 Product Information|NXP

Buy Options

LPC4337JET256Z

No Longer Manufactured

12NC: 935298804515

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
204
Flash (kB)
1024
EEPROM (kB)
0.016
GPIO
164
USB Controllers
2
USB (speed)
HS (2x)
USB (type)
host/device
CAN
2
UART
4
ParameterValue
I2C
2
SPI
3
ADC (Channels)
2
ADC (bits)
10
ADC sample rate
400 ksps
SCTimer / PWM
1
Supply Voltage [min] (V)
2.2
Supply Voltage [max] (V)
3.6
Product category
190-LPC4300-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC4337JET256,551(935298804551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
743.00292383
LPC4337JET256Y(935298804518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
743.00292383
LPC4337JET256Z(935298804515)
Yes
Yes
Yes
DREACH SVHC
1.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC4337JET256,551
(935298804551)
No
-
3
240
260
LPC4337JET256Y
(935298804518)
No
3
3
240
260
LPC4337JET256Z
(935298804515)
No
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC4337JET256,551
(935298804551)
854231
3A991A2
LPC4337JET256Y
(935298804518)
854231
3A991A2
LPC4337JET256Z
(935298804515)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC4337JET256Y
(935298804518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC4337JET256,551
(935298804551)
2018-03-172018-06-25201801009F01LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH
LPC4337JET256Y
(935298804518)

More about LPC4337JET256

The LPC435x/3x/2x/1x are Arm Cortex-M4 based microcontrollers for embedded applications which include an Arm Cortex-M0 coprocessor, up to 1 MB of flash and 136 kB of on-chip SRAM, 16 kB of EEPROM memory, a quad SPI Flash Interface (SPIFI), advanced configurable peripherals such as the State Configurable Timer (SCT) and the Serial General Purpose I/O (SGPIO) interface, two High-speed USB controllers, Ethernet, LCD, an external memory controller, and multiple digital and analog peripherals. The LPC435x/3x/2x/1x operate at CPU frequencies of up to 204 MHz.

The Arm Cortex-M4 is a next generation 32-bit core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The Arm Cortex-M4 CPU incorporates a 3-stage pipeline, uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals, and includes an internal prefetch unit that supports speculative branching. The Arm Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point unit is integrated in the core.

The Arm Cortex-M0 coprocessor is an energy-efficient and easy-to-use 32-bit core which is upward code- and tool-compatible with the Cortex-M4 core. The Cortex-M0 coprocessor, designed as a replacement for existing 8/16-bit microcontrollers, offers up to 204 MHz performance with a simple instruction set and reduced code size.

More