Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Dual-core Cortex®-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT
12NC: 935296296551
Details
Order
12NC: 935296296518
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 204 |
GPIO | 83 |
USB Controllers | 2 |
USB (speed) | HS (2x) |
USB (type) | host/device |
CAN | 2 |
UART | 4 |
I2C | 2 |
Parameter | Value |
---|---|
SPI | 3 |
ADC (Channels) | 2 |
ADC (bits) | 10 |
ADC sample rate | 400 ksps |
SCTimer / PWM | 1 |
Supply Voltage [min] (V) | 2.2 |
Supply Voltage [max] (V) | 3.6 |
Product category | 190-LPC4300- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC4330FBD144,551(935296296551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1349.747216572 | |
LPC4330FBD144Y(935296296518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1349.747216572 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC4330FBD144,551 (935296296551) | No | - | 3 | 225 | 260 |
LPC4330FBD144Y (935296296518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC4330FBD144,551 (935296296551) | 854231 | 3A991A2 |
LPC4330FBD144Y (935296296518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC4330FBD144Y (935296296518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC4330FBD144,551 (935296296551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
The LPC4330FBD144 is an Arm® Cortex-M4 based digital signal controller with an Arm Cortex-M0 coprocessor designed for embedded applications requiring signal processing. The Arm Cortex-M4 core offers single-cycle Multiply-Accumulate and SIMD instructions and a hardware floating-point unit to support signal processing while the M0 coprocessor handles I/O and digital control processing. The LPC4330FBD144 includes 264 kB of data memory, two High Speed USB 2.0 Host/OTG/Devices, advanced configurable peripherals such as the State Configurable Timer (SCT), Serial General Purpose I/O (SGPIO), and SPI Flash Interface (SPIFI) as well as Ethernet, an external memory controller and multiple digital and analog peripherals.