LPC4323JBD144 Product Information|NXP

Buy Options

LPC4323JBD144E

Active

12NC: 935299714551

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
204
Flash (kB)
512
EEPROM (kB)
0.016
GPIO
83
USB Controllers
1
USB (speed)
HS
USB (type)
host/device
CAN
2
UART
4
ParameterValue
I2C
2
SPI
3
ADC (Channels)
2
ADC (bits)
10
ADC sample rate
400 ksps
SCTimer / PWM
1
Supply Voltage [min] (V)
2.2
Supply Voltage [max] (V)
3.6
Product category
190-LPC4300-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC4323JBD144E(935299714551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1334.684133436

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC4323JBD144E
(935299714551)
No
3
3
225
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC4323JBD144E
(935299714551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC4323JBD144E
(935299714551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC4323JBD144E
(935299714551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC4323JBD144

The LPC435x/3x/2x/1x are Arm Cortex-M4 based microcontrollers for embedded applications which include an Arm Cortex-M0 coprocessor, up to 1 MB of flash and 136 kB of on-chip SRAM, 16 kB of EEPROM memory, a quad SPI Flash Interface (SPIFI), advanced configurable peripherals such as the State Configurable Timer (SCT) and the Serial General Purpose I/O (SGPIO) interface, two High-speed USB controllers, Ethernet, LCD, an external memory controller, and multiple digital and analog peripherals. The LPC435x/3x/2x/1x operate at CPU frequencies of up to 204 MHz.

The Arm Cortex-M4 is a next generation 32-bit core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The Arm Cortex-M4 CPU incorporates a 3-stage pipeline, uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals, and includes an internal prefetch unit that supports speculative branching. The Arm Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point unit is integrated in the core.

The Arm Cortex-M0 coprocessor is an energy-efficient and easy-to-use 32-bit core which is upward code- and tool-compatible with the Cortex-M4 core. The Cortex-M0 coprocessor, designed as a replacement for existing 8/16-bit microcontrollers, offers up to 204 MHz performance with a simple instruction set and reduced code size.