Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
High Performance 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4/M0 Cores
12NC: 935294171551
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 204 |
GPIO | 49 |
USB Controllers | 1 |
USB (speed) | HS |
USB (type) | host/device |
CAN | 2 |
UART | 4 |
I2C | 2 |
Parameter | Value |
---|---|
SPI | 3 |
ADC (Channels) | 2 |
ADC (bits) | 10 |
ADC sample rate | 400 ksps |
SCTimer / PWM | 1 |
Supply Voltage [min] (V) | 2.2 |
Supply Voltage [max] (V) | 3.6 |
Product category | 190-LPC4300- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC4320FET100,551(935294171551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 166.54298921 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
LPC4320FET100,551 (935294171551) | No | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC4320FET100,551 (935294171551) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC4320FET100,551 (935294171551) | 2018-03-17 | 2018-06-25 | 201801009F01 | LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH |
The LPC4320FET100 is an Arm Cortex-M4 based digital signal controller with an Arm Cortex-M0 coprocessor designed for embedded applications requiring signal processing. The Arm Cortex-M4 core offers single-cycle Multiply-Accumulate and SIMD instructions and a hardware floating-point unit to support signal processing while the M0 coprocessor handles I/O and digital control processing. The LPC4320FET100 includes 200 kB of data memory, one High Speed USB 2.0 Host/OTG/Device, advanced configurable peripherals such as the State Configurable Timer (SCT), Serial General Purpose I/O (SGPIO), and SPI Flash Interface (SPIFI) as well as an external memory controller and multiple digital and analog peripherals.