Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet, LCD controller
12NC: 935290766551
Details
Order
12NC: 935290766557
Details
Order
12NC: 935287084551
Details
Order
12NC: 935363386551
Details
Order
Parameter | Value |
---|---|
SCTimer / PWM | 1 |
Temperature range | -40 °C to +85 °C |
Product category | 170-LPC3100/200- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC3250FET296/01,5(935290766551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 475.36453827500003 | |
LPC3250FET296/01K(935290766557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 475.36453827500003 | |
LPC3250FET296,551(935287084551) | Yes | Yes | Yes | REACH SVHC | 464.93097918380005 | |
LPC3250FET296/CP3E(935363386551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 475.36453827500003 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
LPC3250FET296/01,5 (935290766551) | No | - | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC3250FET296/01K (935290766557) | No | - | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC3250FET296,551 (935287084551) | No | - | 3 | 240 | 250 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC3250FET296/CP3E (935363386551) | No | 3 | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC3250FET296/01,5 (935290766551) | 854231 | 3A991A2 |
LPC3250FET296/01K (935290766557) | 854231 | 3A991A2 |
LPC3250FET296,551 (935287084551) | 854231 | EAR99 |
LPC3250FET296/CP3E (935363386551) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
LPC3250FET296,551 (935287084551) | - | 2014-09-30 | 2014-12-31 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC3250FET296/CP3E (935363386551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LPC3250 operates at CPU frequencies of up to 266 MHz. The NXP® implementation uses an ARM926EJ-S CPU core with a Harvard architectur, 5-stage pipeline, and an integral Memory Management Unit. The LPC3250 also includes 256 kB of on-chip static RAM, a NAND flash interface, an Ethernet MAC, an LCD controller that supports STN and TFT panels, and an external bus interface that supports SDR and DDR SDRAM, as well as static devices. In addition, the LPC3250 includes a USB 2.0 full-speed interface, seven UARTs, two I2C-bus interfaces, two SPI/SSP ports, two I2S-bus interfaces, two single output PWMs, a motor control PWM, six general purpose timers with capture inputs and compare outputs, a Secure Digital interface, and a 10-bit Analog-to-Digital Converter with a touch screen sense option.