SOT1048-1: TFBGA296 | NXP Semiconductors

SOT1048-1: TFBGA296


Overview

plastic thin fine-pitch ball grid array package; 296 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA296 surface mount bottom TFBGA 15 x 15 x 1.1 296 plastic
Manufacture Code Reference Codes Issue Date
SOT1048 MO-216(JEDEC 2007-11-02
Part Description Quick access
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet, LCD controller
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, LCD controller
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet
ARM926EJ-S with 128 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller