Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet
12NC: 935290765557
Details
Order
12NC: 935286984551
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Number of pins | 296 |
Package Style | TFBGA |
Core Type | Arm Legacy has child Arm7, Arm9, Arm11, Arm13 |
Product category | 170-LPC3100/200- |
Core: Number of cores (SPEC) | 1 |
Security Status | COMPANY PUBLIC |
Parameter | Value |
---|---|
IBIZ LOADER | Arm9 |
Description | ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet |
Free Programmable CPU | Arm9 |
SCTimer / PWM | 1 |
Core Type | Arm9 |
Arm Core | Arm9 |
Temperature range | -40 °C to +85 °C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC3240FET296/01,5(935290765551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 475.36453827500003 | |
LPC3240FET296/01K(935290765557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 475.36453827500003 | |
LPC3240FET296,551(935286984551) | Yes | Yes | Yes | REACH SVHC | 464.93097918380005 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||||
LPC3240FET296/01,5 (935290765551) | No | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC3240FET296/01K (935290765557) | No | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC3240FET296,551 (935286984551) | No | 3 | 240 | 250 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC3240FET296/01,5 (935290765551) | 854231 | 3A991A2 |
LPC3240FET296/01K (935290765557) | 854231 | 3A991A2 |
LPC3240FET296,551 (935286984551) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
LPC3240FET296,551 (935286984551) | - | 2014-09-30 | 2015-03-31 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC3240FET296/01,5 (935290765551) | 2018-01-10 | 2018-04-22 | 201710001F01 | LPC31xxFET180 LPC32xxFET296 Cu Wire Qualification for NXP-ATKH |
The LPC3240 operates at CPU frequencies of up to 266 MHz. The NXP® implementation uses an ARM926EJ-S CPU core with a Harvard architectur, 5-stage pipeline, and an integral Memory Management Unit (MMU). The LPC3240 also includes 256 kB of on-chip static RAM, a NAND flash interface, an Ethernet MAC, and an external bus interface that supports SDR and DDR SDRAM, as well as static devices. In addition, the LPC3240 includes a USB 2.0 full-speed interface, seven UARTs, two I2C-bus interfaces, two SPI/SSP ports, two I2S-bus interfaces, two single output PWMs, a motor control PWM, six general purpose timers with capture inputs and compare outputs, a Secure Digital (SD) interface, and a 10-bit Analog-to-Digital Converter (ADC) with a touch screen sense option.