LPC18S10FET100 Product Information|NXP

Buy Options

LPC18S10FET100E

Active

12NC: 935304177551

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
180
GPIO
49
CAN
2
UART
4
I2C
2
SPI
3
ADC (Channels)
2
ADC (bits)
10
ParameterValue
ADC sample rate
400 ksps
Timers
10
Timer (bits)
32
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
2.4
Supply Voltage [max] (V)
3.6
Product category
140-LPC1800-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC18S10FET100E(935304177551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
166.54298921

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC18S10FET100E
(935304177551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC18S10FET100E
(935304177551)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC18S10FET100E
(935304177551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC18S10FET100E
(935304177551)
2018-03-172018-06-25201801009F01LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH

More about LPC18S10FET100

The LPC18S10FET100 is a Arm Cortex-M3 based microcontroller with security features for embedded applications. The Arm Cortex-M3 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration.

The LPC18S10FET100 operates at CPU frequencies of up to 180 MHz. The Arm Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The Arm Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.

The LPC18S10FET100 includes 136 kB of on-chip SRAM, security features with AES engine, a quad SPI Flash Interface (SPIFI), a State Configurable Timer/PWM (SCTimer/PWM) subsystem, an external memory controller, and multiple digital and analog peripherals.