Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935293797551
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 180 |
Flash (kB) | 1024 |
EEPROM (kB) | 16 |
GPIO | 164 |
Ethernet | 1 |
USB Controllers | 2 |
USB (speed) | HS (2x) |
USB (type) | host/device |
CAN | 2 |
UART | 4 |
I2C | 2 |
Parameter | Value |
---|---|
SPI | 3 |
ADC (Channels) | 2 |
ADC (bits) | 10 |
ADC sample rate | 400 ksps |
Timers | 10 |
Timer (bits) | 32 |
SCTimer / PWM | 1 |
Temperature range | -40 °C to +105 °C |
Supply Voltage [min] (V) | 2.4 |
Supply Voltage [max] (V) | 3.6 |
Product category | 140-LPC1800- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1857FET256,551(935293797551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 743.00237183 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
LPC1857FET256,551 (935293797551) | No | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1857FET256,551 (935293797551) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1857FET256,551 (935293797551) | 2018-03-17 | 2018-06-25 | 201801009F01 | LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH |
The LPC185x/3x/2x/1x are Arm® Cortex®-M3 based microcontrollers for embedded applications. The Arm Cortex-M3 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration.
The LPC185x/3x/2x/1x operate at CPU frequencies of up to 180 MHz. The Arm Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The Arm Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.
The LPC185x/3x/2x/1x include up to 1 MB of flash and 136 kB of on-chip SRAM, 16 kB of EEPROM memory, a quad SPI Flash Interface (SPIFI), a State Configurable Timer (SCT) subsystem, two High-speed USB controllers, Ethernet, LCD, an external memory controller, and multiple digital and analog peripherals.