LPC1820FET100 Product Information|NXP

Buy Options

LPC1820FET100,551

Active

12NC: 935293676551

Details

Order

Order from distributors

LPC1820FET100/CPAE

Active

12NC: 935308407551

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
180
GPIO
49
USB Controllers
1
USB (speed)
HS
USB (type)
host/device
CAN
2
UART
4
I2C
2
SPI
3
ADC (Channels)
2
ParameterValue
ADC (bits)
10
ADC sample rate
400 ksps
Timers
10
Timer (bits)
32
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
2.4
Supply Voltage [max] (V)
3.6
Product category
140-LPC1800-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1820FET100/3DK(935308563557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
167.16100841
LPC1820FET100,551(935293676551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
167.16100841
LPC1820FET100/CPAE(935308407551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
LPC1820FET100/3DK
(935308563557)
No
3
240
260
LPC1820FET100,551
(935293676551)
No
3
240
260
LPC1820FET100/CPAE
(935308407551)
No
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1820FET100/3DK
(935308563557)
854231
3A991A2
LPC1820FET100,551
(935293676551)
854231
3A991A2
LPC1820FET100/CPAE
(935308407551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1820FET100,551
(935293676551)
2018-03-172018-06-25201801009F01LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH
LPC1820FET100/CPAE
(935308407551)

More about LPC1820FET100

The LPC1820FET100 is a high-performance, cost-effective Cortex-M3 microcontroller featuring 168 kB of SRAM, and advanced peripherals including High Speed USB 2.0 Host/OTG/Device and CAN 2.0B. Operating at speeds up to 180 MHz, the LPC1820 also features two new configurable peripherals: a SPI Flash Interface and a State Configurable Timer. All members of the series include a Wakeup Interrupt Controller allowing automatic wake from any priority interrupt as well as four reduced power modes: Sleep, Deep-Sleep, Power-Down, and Deep Power-Down.