LPC1813JET100 Product Information|NXP

Buy Options

LPC1813JET100E

Active

12NC: 935299806551

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
180
Flash (kB)
512
EEPROM (kB)
16
GPIO
49
CAN
2
UART
4
I2C
2
SPI
3
ADC (Channels)
2
ParameterValue
ADC (bits)
10
ADC sample rate
400 ksps
Timers
10
Timer (bits)
32
SCTimer / PWM
1
Temperature range
-40 °C to +105 °C
Supply Voltage [min] (V)
2.4
Supply Voltage [max] (V)
3.6
Product category
140-LPC1800-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1813JET100E(935299806551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
165.63483183000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
LPC1813JET100E
(935299806551)
No
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1813JET100E
(935299806551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1813JET100E
(935299806551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1813JET100E
(935299806551)
2018-03-172018-06-25201801009F01LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH

More about LPC1813JET100

The LPC185x/3x/2x/1x are Arm Cortex-M3 based microcontrollers for embedded applications. The Arm Cortex-M3 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration.

The LPC185x/3x/2x/1x operate at CPU frequencies of up to 180 MHz. The Arm Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The Arm Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.

The LPC185x/3x/2x/1x include up to 1 MB of flash and 136 kB of on-chip SRAM, 16 kB of EEPROM memory, a quad SPI Flash Interface (SPIFI), a State Configurable Timer (SCT) subsystem, two High-speed USB controllers, Ethernet, LCD, an external memory controller, and multiple digital and analog peripherals.

More