Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935296953551
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 180 |
GPIO | 83 |
CAN | 2 |
UART | 4 |
I2C | 2 |
SPI | 3 |
ADC (Channels) | 2 |
ADC (bits) | 10 |
Parameter | Value |
---|---|
ADC sample rate | 400 ksps |
Timers | 10 |
Timer (bits) | 32 |
SCTimer / PWM | 1 |
Temperature range | -40 °C to +85 °C |
Supply Voltage [min] (V) | 2.4 |
Supply Voltage [max] (V) | 3.6 |
Product category | 140-LPC1800- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1810FBD144,551(935296953551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1349.747216572 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
LPC1810FBD144,551 (935296953551) | No | 3 | 225 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1810FBD144,551 (935296953551) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1810FBD144,551 (935296953551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
The LPC1810FBD144 is a high-performance, cost-effective Cortex-M3 microcontroller featuring 136 kB of SRAM, and advanced peripherals including CAN 2.0B. Operating at speeds up to 180 MHz, the LPC1810 also features two new configurable peripherals: a SPI Flash Interface and a State Configurable Timer. All members of the series include a Wakeup Interrupt Controller allowing automatic wake from any priority interrupt as well as four reduced power modes: Sleep, Deep-Sleep, Power-Down, and Deep Power-Down.