LPC1787FBD208 Product Information|NXP

Buy Options

LPC1787FBD208,551

Active

12NC: 935291857551

Details

Order

Order from distributors

LPC1787FBD208/CP3E

Active

12NC: 935410525551

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
120
Flash (kB)
512
EEPROM (kB)
4
GPIO
165
USB Controllers
1
USB (speed)
FS
USB (type)
host/device
CAN
2
UART
5
I2C
3
SPI
3
ParameterValue
ADC (Channels)
1
ADC (bits)
12
ADC sample rate
400 ksps
Timers
9
Timer (bits)
32
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
2.4
Supply Voltage [max] (V)
3.6
Product category
130-LPC1700-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1787FBD208,551(935291857551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2551.24185256
LPC1787FBD208/CP3E(935410525551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2551.24185256

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1787FBD208,551
(935291857551)
No
2
2
225
260
LPC1787FBD208/CP3E
(935410525551)
No
2
2
225
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1787FBD208,551
(935291857551)
854231
3A991A2
LPC1787FBD208/CP3E
(935410525551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1787FBD208,551
(935291857551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1787FBD208/CP3E
(935410525551)

More about LPC1787FBD208

The LPC1787 is a Cortex®-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 512 kB of flash memory, 96 kB of data memory, USB 2.0 Host/OTG/Device , 8-channel DMA controller, 5 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, QEI, LCD controller, SD/MMC interface, motor control PWM, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 165 general purpose I/O pins.