Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935291613551
Details
Order
12NC: 935291613557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 120 |
Flash (kB) | 256 |
EEPROM (kB) | 4 |
GPIO | 165 |
USB Controllers | 1 |
USB (speed) | FS |
USB (type) | host/device |
CAN | 2 |
UART | 5 |
I2C | 3 |
SPI | 3 |
Parameter | Value |
---|---|
ADC (Channels) | 1 |
ADC (bits) | 12 |
ADC sample rate | 400 ksps |
Timers | 9 |
Timer (bits) | 32 |
SCTimer / PWM | 1 |
Temperature range | -40 °C to +85 °C |
Supply Voltage [min] (V) | 2.4 |
Supply Voltage [max] (V) | 3.6 |
Product category | 130-LPC1700- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1785FBD208,551(935291613551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2551.24185256 | |
LPC1785FBD208K(935291613557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2551.24185256 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1785FBD208,551 (935291613551) | No | 2 | 2 | 225 | 260 |
LPC1785FBD208K (935291613557) | No | 2 | 2 | 225 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1785FBD208,551 (935291613551) | 854231 | 3A991A2 |
LPC1785FBD208K (935291613557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1785FBD208,551 (935291613551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC1785FBD208K (935291613557) |
The LPC1785 is a Cortex-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 256 kB of flash memory, 80 kB of data memory, USB 2.0 Host/OTG/Device , 8-channel DMA controller, 5 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, LCD controller, SD/MMC interface, motor control PWM, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 165 general purpose I/O pins.