Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935291932151
Details
Order
12NC: 935291932157
Details
Order
12NC: 935291868151
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0 |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 32 |
SRAM (kB) | 8 |
Serial Communication | 1 x I²C, 1 x UART, 2 x SPI |
CAN | 1 |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16, 2 x 32 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 10 |
GPIO | 42 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11C14FBD48,151(935291868151) | No | No | - | REACH SVHC | - | |
LPC11C14FBD48/301,(935291932151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 184.76490056 | |
LPC11C14FBD48/30EL(935291932157) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 184.76490056 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11C14FBD48,151 (935291868151) | - | - | - | - | - |
LPC11C14FBD48/301, (935291932151) | No | 1 | 1 | 240 | 260 |
LPC11C14FBD48/30EL (935291932157) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11C14FBD48,151 (935291868151) | 854231 | |
LPC11C14FBD48/301, (935291932151) | 854231 | 3A991A2 |
LPC11C14FBD48/30EL (935291932157) | 854231 | 3A991A2 |
The LPC11Cxx MCU Family is an Arm® Cortex®-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Cxx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set and reduced code size compared to existing 8/16-bit architectures.
The peripheral complement of the LPC11Cxx MCU family includes up to 32KB of flash memory, up to 8 KB of SRAM, one C_CAN controller, one fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counters/timers, a 10-bit ADC, and up to 42 general purpose I/O pins. In addition, on-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included. The LPC11C22 and LPC11C24 parts include an on-chip, high-speed CAN transceiver.