Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935292358151
Details
Order
Parameter | Value |
---|---|
ADC (bits) | 10 |
ADC (Channels) | 1 |
Timer | 2 x TIM x 16, 2 x TIM x 32 |
Core: Number of cores (SPEC) | 1 |
GPIO | 42 |
Description | 32kB flash, 8kB SRAM, ADC, LQFP48 package |
Free Programmable CPU | Arm Cortex-M0 |
Supply Voltage [Min - Max] | 1.8, 3.6 |
ADC | 1 |
CAN | 1 |
Operating Frequency [Max] (MHz) | 50 |
ADC COUNT CLOUD | 1 |
Frequency (Max) (kHz) | 50000 |
Product category | 030-LPC1100- |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 1.8 |
Peripherals | ADC, CAN, I²C, PWM, SPI, TIM, TIM, UART |
PWM (bit) | 16 |
Memory Size (B) | 8000, 16000 |
PHY | CAN |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Peripheral Type | ADC, CAN, I²C, PWM, SPI, TIM, TIM, UART |
ADC (bits) | 10 |
Serial Communication | 1 x I²C, 1 x UART, 2 x SPI |
ADC [Number, bits] | 1 x 10 |
CAN Channels | 1 |
Core Type | 1 x Arm Cortex-M0 |
Number of pins | 48 |
Package Style | LQFP |
Peripheral Type | ADC, CAN, I²C, PWM, SPI, TIM, TIM, UART |
SRAM (Bytes) | 8000 |
eTSEC | 12 |
TDM | 12 |
I2C | 1 |
J1850 | 12 |
SLIC | 12 |
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
SPI | 2 |
Timers [Number, bits] | 2 x 16, 2 x 32 |
PWM [Number, bits] | 2 x 16 |
Max Interface Speed NFC/I2C | 50000000 / General |
Temperature range | -40 °C to +85 °C |
Operating Voltage [Min to Max] (V) | 1.8 to 3.6 |
Memory | INTEGRATED FLASH |
Core Type | Arm Cortex-M has child M0, M0+, M0+ IOP |
ADC Resolution | 10 |
Internal Memory Supported | FLASH, SRAM |
PWM | 2 |
Timer (bits) | 16, 32 |
Timers | 4 |
16-bit PWM | 2 |
16-bit Timer | 2 |
IBIZ LOADER | Arm Cortex-M0 |
CLOUD_PROD3_NXP_CLOCK_SPEED_MAX | 50 |
UART | 1 |
32-bit Timer | 2 |
Flash (kB) | 16 |
Pad supply (V) | 1.8 to 3.6 |
CLOUD_PROD2_NXP_CLOCK_SPEED_MAX | 50 |
MCU Internal User Flash (SPEC) (kByte) | 16 |
ADC sample rate | 400 ksps |
Communication protocol | ADC, CAN, I²C, PWM, SPI, TIM, UART |
CLOUD PROD - Operating Frequency [Max] (MHz) | 50 |
SRAM (kB) | 8 |
SCTimer / PWM | 1 |
Core Type | Arm Cortex-M0 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Arm Core | Arm Cortex-M0 |
Independent ADC Modules | 1 |
Master Interface | ADC, CAN, I²C, PWM, SPI, TIM, UART |
Controller Interface | ADC, CAN, I²C, PWM, SPI, TIM, TIM, UART |
Operating Frequency [Max] (MHz) | 50 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11C12FBD48/301,(935292358151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 184.76490056 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11C12FBD48/301, (935292358151) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11C12FBD48/301, (935292358151) | 854231 | 3A991A2 |
The LPC11Cxx MCU Family is an Arm® Cortex®-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Cxx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set and reduced code size compared to existing 8/16-bit architectures.
The peripheral complement of the LPC11Cxx MCU family includes up to 32KB of flash memory, up to 8 KB of SRAM, one C_CAN controller, one fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counters/timers, a 10-bit ADC, and up to 42 general purpose I/O pins. In addition, on-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included. The LPC11C22 and LPC11C24 parts include an on-chip, high-speed CAN transceiver.