Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA621: FBGA621, plastic, fine-pitch ball grid array package; 621 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.37 mm body
12NC: 935438178557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LA1234X7S84AB(935438178557) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1285.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
LA1234X7S84AB (935438178557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LA1234X7S84AB (935438178557) | 854231 | 3A991A1 |
The Layerscape Access LA12xx family of programmable baseband processors delivers high-performance digital signal processing capabilities, performance scalability and application flexibility for 5G sub-6 GHz and mmWave Fixed Wireless Access equipment such as Integrated Small Cells, O-RAN Distributed Unit and Radio Unit and Customer Premises Equipment (CPE). It can be also used in proprietary wireless applications such as defense and civilian radio systems and non-terrestrial networks (NTN).
The family is equipped with a unique combination of:
For additional information and sample availability, contact NXP Support.