LA1201S7H88AB Product Information|NXP

Buy Options

LA1201S7H88AB

Active

12NC: 935435375557

Details

Order

Order from distributors

Operating Features

ParameterValue
Number of pins
621
Package Style
FBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LA1201S7H88AB(935435375557)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
1285.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
LA1201S7H88AB
(935435375557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LA1201S7H88AB
(935435375557)
854231
3A991A1

More about LA12xx

The Layerscape Access LA12xx family of programmable baseband processors delivers high-performance digital signal processing capabilities, performance scalability and application flexibility for 5G sub-6 GHz and mmWave Fixed Wireless Access equipment such as Integrated Small Cells, O-RAN Distributed Unit and Radio Unit and Customer Premises Equipment (CPE). It can be also used in proprietary wireless applications such as defense and civilian radio systems and non-terrestrial networks (NTN).

The family is equipped with a unique combination of:

  • High performance Vector Signal Processing Accelerators (VSPA)
  • Forward Error Correction Accelerator (FECA)
  • Integrated data converting subsystem (ADC/DAC)

For additional information and sample availability, contact NXP Support.

More