KIT50XS4200EKEVB Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
KIT50XS4200EKEVB(935326368598)
Not Available
No Information
Not Available
No Information
226796.1

Quality

Part/12NCSafe Assure Functional Safety
KIT50XS4200EKEVB
(935326368598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KIT50XS4200EKEVB
(935326368598)
847330
EAR99

More about KIT50XS4200EKEVB

This eXtreme switch evaluation board demonstrates the capability of the MC50XS4200 as a 24 V dual high side switch product, that provides integrated control along with a large number of protective and diagnostic functions.

This product has been designed for truck, bus, and industrial applications. The low RDS(ON) channels (< 50 mOhm) control different load types; bulb lamps, solenoids, or DC motors. Control, device configuration, and diagnostics are performed through a 16-bit SPI (serial peripheral interface), allowing easy integration into existing applications. Both channels can be controlled individually by external/internal clock-signals or by direct inputs. Using the internal clock allows fully autonomous device operation.