Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN16: HQFN16, plastic, thermal enhanced quad flat package; no leads; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.98 mm body
12NC: 935440955564
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 3 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 130 |
Level of Integration | integrated |
Output Type | analog |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 20 - 400 |
Pressure Rating (MAX) (psi) | 65 |
Supply Voltage [max] (V) | 5.25 |
Supply Voltage [min] (V) | 3.1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FXPS7400A4ST1(935440955564) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXPS7400A4ST1 (935440955564) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
FXPS7400A4ST1 (935440955564) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXPS7400A4ST1 (935440955564) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXPS7250A4ST1, FXPS7400A4ST1, and FXPS7550A4ST1 are the recommend devices for new designs as the FXPS7250A4T1, FXPS7400A4T1, and FXPS7550A4T1 are discontinued.
The FXPS7250 / FXPS7400 / FXPS7550 high-performance, high-precision absolute pressure sensor family consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated analog output.
This sensor FXPS7 family is ideal for many automotive applications such as manifold air pressure (MAP), comfort seating, and other applications requiring operating absolute pressure ranges up to 550 kPa.
The sensing element is based on NXP's high precision capacitive pressure cell technology. The architecture benefits from redundant pressure transducers as an expanded quality measure. It delivers highly accurate ratiometric analog readings of absolute pressure while operating from either a 3.3 V or 5.0 V power supply.