FXPS7250DS4S Product Information|NXP

Buy Options

FXPS7250DS4ST1

Active

12NC: 935440945564

Details

Quantity

Unit Pricing

1 - 25$2.61
26 - 99$2.41
100+$2.21

Order

$2.61 USD
In Stock:1,883
Order from distributors

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
3.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 130
Level of Integration
integrated
Output Type
SPI
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
20 - 250
Pressure Rating (MAX) (psi)
44
Supply Voltage [max] (V)
5.25
Supply Voltage [min] (V)
3.1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FXPS7250DS4ST1(935440945564)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
11.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FXPS7250DS4ST1
(935440945564)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
FXPS7250DS4ST1
(935440945564)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FXPS7250DS4ST1
(935440945564)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about FXPS7xx0D4

The FXPS7xx0D4 high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.

The sensor is based on NXP's high-precision capacitive pressure cell technology. The architecture benefits from redundant pressure transducers as an expanded quality measure. This sensor delivers highly accurate pressure and temperature readings through either a serial peripheral interface (SPI) or an inter-integrated circuit (I²C) interface.

The FXPS7xx0D4 uses either a 3.3 V or 5.0 V power supply. Furthermore, the sensor employs an on-demand digital self-test for the digital IC and the MEMS transducers.

More