Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN16: HQFN16, thermal enhanced quad flat package, no leads, 16 terminals, step-cut wettable flank, 0.8 mm pitch, 4 mm x 4 mm x 1.98 mm body
12NC: 935440989547
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FXPS7140P7ST1(935440989547) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXPS7140P7ST1 (935440989547) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXPS7140P7ST1 (935440989547) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXPS7140P7ST1 (935440989547) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXPS71407ST1 and FXPS7140P7ST1 are the recommend devices for new designs as the FXPS71407T1 and FXPS7140P7T1 are discontinued.
The FXPS7140X family is the latest generation of airbag crash sensors from NXP. The devices are designed using NXP proprietary MEMS sensing technology coupled with a signal conditioning digital integrated circuit (IC) in a QFN 4 x 4 x 1.98 mm package.
The architecture benefits from redundant pressure transducers as an expanded quality measure. Two pressure range options are available: 40 kPa to 132.8 kPa and 50.9 kPa to 126.5 kPa. The sensor supports user configurable DSI3 and PSI5 interfaces and embeds a DSP with digital low pass filtering.
The FXPS7140X family is fully AEC-Q100 qualified up to 125 °C operating temperature and is compliant with the AK LV 29 requirements. The package has wettable flanks for solder join inspection. FXPS7140X products have been developed following following ISO26262 2011 edition and can be used in up to ASIL D system.
For additional information and sample availability, contact support or your local sales representative.