Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Board for MC33772 with SPI Communication
The FRDM33772BSPIEVB Evaluation Board (EVB) features the MC33772, a 6-channel battery cell controller for automotive and industrial Li-ion battery applications. It supports cell voltage measurement, passive cell balancing, GPIOs, external EEPROM, and fault detection pin report.
The kit is designed to support customer development and evaluation. The device can be connected to NXP 6-cell battery emulator or a customer Li-ion battery module with 3~6 logic cells in series. The battery cell information is transferred to the microcontroller unit (MCU) through SPI interface.