Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935301419118
Details
Quantity
Unit Pricing
1 - 24 | $1.30 |
25 - 99 | $1.30 |
100+ | $1.30 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935301419128
Details
Order
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Package Style | TFBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
CBTL06GP213EEHP(935301419128) | Yes | Yes | Yes | REACH SVHC | 0.0 | |
CBTL06GP213EEJ(935301419118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 48.74201 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
CBTL06GP213EEHP (935301419128) | - | - | 1 | 240 | 260 |
CBTL06GP213EEJ (935301419118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
CBTL06GP213EEHP (935301419128) | 854239 |
CBTL06GP213EEJ (935301419118) | 854239 |
The CBTL06GP213 is a six-channel (‘hex’) multiplexer for DisplayPort, HDMI and PCI Express applications at Generation 2 (‘Gen2’) speeds. It provides four differential channels capable of 1 : 2 switching or 2 : 1 multiplexing bidirectional, AC‑coupled PCI Express, DisplayPort signals, USB3 SuperSpeed or DC coupled TMDS signals, using high‑bandwidth pass‑gate technology. It provides support for high common‑mode/bias voltage on the high‑speed differential channels. Additionally, it provides for switching/multiplexing of the Hot Plug Detect signal as well as the AUX or DDC (Display Data Channel) signals, for a total of six channels on the display side. The AUX and DDC channels provide a four-position multiplexer such that an additional level of multiplexing can be accomplished when AUX and DDC I/Os are on separate pins of the display source device.
The CBTL06GP213 is designed for Gen2 speeds, supporting 5.0 Gbit/s for PCI Express, 5.4 Gbit/s for DisplayPort or 6 Gbit/s for HDMI 2.0. It consumes 490 μA current (typical) in operational mode and provides a shutdown function to support battery-powered applications.
typical application of CBTL06GP213 is on applications where one of two GPU display sources must be selected to connect to a display sink device or connector. A controller chip selects which path to use by setting a select signal HIGH or LOW. Due to the non-directional nature of the signal paths (which use high-bandwidth pass gate technology), the CBTL06GP213 can also be used in the reverse topology, for example, to connect one display source device to one of two display sink devices or connectors.