Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA780: BGA780, plastic, ball grid array; 780 balls; 1 mm pitch; 29 mm x 29 mm x 2.68 mm body
12NC: 935325726557
Details
Order
Parameter | Value |
---|---|
Core Type | e500v2 |
Operating Frequency [Max] (MHz) | 1000 |
Power Dissipation (MAX) (W) | 10 |
Ethernet Type | 10GBaseT, 1GBaseT |
Cache (KB) | 32 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | 0 to 105 |
SPI | 1 |
UART | 1 |
I2C | 1 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, SDRAM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
C292NSE7KLA(935325726557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 5435.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
C292NSE7KLA (935325726557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
C292NSE7KLA (935325726557) | 854231 | 5A002A1 | G150223 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
C292NSE7KLA (935325726557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
C292NSE7KLA (935325726557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
C292NSE7KLA (935325726557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
C292NSE7KLA (935325726557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
C292NSE7KLA (935325726557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP® C29x crypto coprocessor family consists of three high performance crypto coprocessors – the C291, C292 and C293 – which are optimized for public key operations targeting network infrastructure across the enterprise and the data center.
Public key algorithms such as RSA, Diffie Hellman and Elliptic Curve Cryptography (ECC) are the basis of digital signature and key exchange protocols that make secure transactions possible. By providing public key acceleration, the C29x family enables networks to efficiently scale with the increase in SSL and IPsec traffic that require public key. Scaling with secure transactions is difficult because performing public key math in software can quickly saturate today's general purpose processors.
While optimized around public key, the C29x family can also accelerate AES‐HMAC‐SHA‐1 bulk encryption. The three devices offer scalable, pin-compatible performance and range from one to three security engines (SEC) – the C291 features one SEC, the C292 features two SECs, C293 features three SECs.