BTS7205U Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3300
Frequency (Max) (MHz)
4200
Supply Voltage (Typ) (V)
3
Supply Current (TYP) (mA)
51
ParameterValue
3rd Order Intercept (Typ) (dBm)
23
Noise Figure (Typ) (dB) @ f (MHz)
1.3 @ 3750
Max Avg. Input Power (TX) (Min) (dBm)
37
Die Technology
SiGe

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BTS7205UHP(934072483128)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
64.792804

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BTS7205UHP
(934072483128)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BTS7205UHP
(934072483128)
854239

More about BTS7205U

The BTS7205U is a dual channel Receiver Analog Front-End module (RX AFE) available in a leadframe HVQFN package.

The BTS7205U is designed for 5G mMIMO Infrastructure applications. The BTS7205U includes 2 independent receive channels with a low noise amplifier (LNA) with variable gain control. Each channel also has a switch for high-power TX signals. In addition, each channel has a separate TX signal bypass to RX output via a coupler.

The device is matched to 50 Ω and integrates harmonic and out-of-band filtering which minimizes the layout area in the application.