Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN16: plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
12NC: 934072811118
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 4400 |
Frequency (Max) (MHz) | 5000 |
Supply Current (TYP) (mA) | 120 |
3rd Order Intercept (Typ) (dBm) | 33 |
Parameter | Value |
---|---|
Noise Figure (Typ) (dB) @ f (MHz) | 4.9 @ 4400 |
Max Avg. Input Power (TX) (Min) (dBm) | 10 |
Die Technology | SiGe |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BTS6403CJ(934072811118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 23.158865 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BTS6403CJ (934072811118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BTS6403CJ (934072811118) | 854233 |
The BTS6403C is a wideband high linearity pre-driver amplifier for 5G massive MIMO infrastructure applications with fast on-off switching to support TDD systems. The amplifier is designed to operate between 4.4 GHz and 5 GHz. The BTS6403C is housed in a 3 mm x 3 mm x 0.85 mm 16-terminal HVQFN16 package.