BTS6303U Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
2300
Frequency (Max) (MHz)
4200
Supply Current (TYP) (mA)
94
ParameterValue
3rd Order Intercept (Typ) (dBm)
29.2
Noise Figure (Typ) (dB) @ f (MHz)
3.4 @ 3500
Die Technology
SiGe

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BTS6303UJ(934072391118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.276492

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BTS6303UJ
(934072391118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BTS6303UJ
(934072391118)
854239

More about BTS6303U

The BTS6303U is a wideband, high linearity, pre-driver amplifier for 5G massive MIMO infrastructure applications, with fast on-off switching to support TDD systems. The amplifier is designed to operate between 2.3 GHz and 4.2 GHz. It is housed in a 3 mm x 3 mm x 0.85 mm 16-terminal HVQFN package. The amplifier is ESD protected on all terminals.