Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HXSON6: plastic thermal enhanced super thin small outline package; no leads; 6 terminals; body 2 x 1.3 x 0.35 mm
12NC: 934065667147
Details
Order
Parameter | Value |
---|---|
Supply Voltage (Max) (V) | 5.5 |
NXP_Gp [typ] (dB) | 12.8, 18.5, 22.5 |
NF [typ] (dB) | 0.7, 0.8, 1.1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGU6104,147(934065667147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3.0357159 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGU6104,147 (934065667147) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGU6104,147 (934065667147) | 854233 |
The BGU6104 MMIC is an unmatched wideband MMIC featuring an integrated bias, enable function and wide supply voltage. BGU6104 is part of a family of three products (BGU6101, BGU6102 and BGU6104) and is optimized for 4 mA operation.