Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOD323: plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body
12NC: 934063101115
Details
Order
12NC: 934063101135
Details
Order
Parameter | Value |
---|---|
Diode configuration | SG |
Cd1/Cd2 [min] | 3.7 |
Cd1/Cd2 [max] | 5.2 |
@V1 (V) | 1 |
@V2 (V) | 7.5 |
Parameter | Value |
---|---|
Cd [max] (pF) | 23.2 |
@f (MHz) | 100 |
@VR (V) | 1 |
rs [typ] (ohm) | 0.35 |
rs [max] (ohm) | 0.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BB208-03/A2,115(934063101115) | Yes | Yes | No | REACH SVHC | 4.5 | |
BB208-03/A2,135(934063101135) | Yes | Yes | No | REACH SVHC | 4.5 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BB208-03/A2,115 (934063101115) | - |
BB208-03/A2,135 (934063101135) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB208-03/A2,115 (934063101115) | 854110 |
BB208-03/A2,135 (934063101135) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BB208-03/A2,115 (934063101115) | - | 2005-03-31 | 2005-06-30 |
BB208-03/A2,135 (934063101135) | - | 2005-03-31 | 2005-06-30 |
Planar technology variable capacitance diode in a SOD323 (SC-76) very small SMD plastic package.