BB13x | NXP Semiconductors

BB13X

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Excellent linearity
  • Very small plastic SMD package.
  • C28: 1.9 pF; ratio: 10
  • Low series resistance.

Buy/Parametrics










































































































N true 0 PSPBB13Xen 4 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 en_US en_US en Data Sheet Data Sheet 1 1 4.1 English 1442059732126702429659 PSP 125.0 KB None None documents None 1442059732126702429659 /docs/en/data-sheet/BB135.pdf 125013 /docs/en/data-sheet/BB135.pdf BB135 documents N N 2011-07-04 UHF variable capacitance diode /docs/en/data-sheet/BB135.pdf /docs/en/data-sheet/BB135.pdf Data Sheet N 980000996212993340 2023-02-20 pdf N en Nov 15, 2010 980000996212993340 Data Sheet Y N UHF variable capacitance diode Package Information Package Information 1 2 1.1 English 1455079460830734596552 PSP 140.1 KB None None documents None 1455079460830734596552 /docs/en/package-information/SOD323.pdf 140057 /docs/en/package-information/SOD323.pdf SOD323 documents N N 2016-10-08 plastic, surface-mounted package; 2 terminals; 1.7 mm x 1.25 mm x 0.95 mm body /docs/en/package-information/SOD323.pdf /docs/en/package-information/SOD323.pdf Package Information N 302435339416912908 2023-02-20 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N plastic, surface-mounted package; 2 terminals; 1.7 mm x 1.25 mm x 0.95 mm body PDF Packing Information Packing Information 2 3 1.0 English 1442131580875697233495 PSP 187.8 KB None None documents None 1442131580875697233495 /docs/en/packing/SOD323_135.pdf 187792 /docs/en/packing/SOD323_135.pdf SOD323_135 documents N N 2013-02-18 Tape reel; standard product orientation 12NC ending 135 /docs/en/packing/SOD323_135.pdf /docs/en/packing/SOD323_135.pdf Packing Information N 145666923842250347 2023-02-20 pdf N en Nov 7, 2012 145666923842250347 Packing Information Y N Tape reel; standard product orientation 12NC ending 135 4 1.0 English 1442131721458709130442 PSP 187.8 KB None None documents None 1442131721458709130442 /docs/en/packing/SOD323_115.pdf 187814 /docs/en/packing/SOD323_115.pdf SOD323_115 documents N N 2013-02-18 Tape reel; standard product orientation 12NC ending 115 /docs/en/packing/SOD323_115.pdf /docs/en/packing/SOD323_115.pdf Packing Information N 145666923842250347 2023-02-20 pdf N en Nov 7, 2012 145666923842250347 Packing Information Y N Tape reel; standard product orientation 12NC ending 115 false 0 BB13X downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/BB135.pdf 2011-07-04 1442059732126702429659 PSP 1 Nov 15, 2010 Data Sheet None /docs/en/data-sheet/BB135.pdf English documents 125013 None 980000996212993340 2023-02-20 N /docs/en/data-sheet/BB135.pdf UHF variable capacitance diode /docs/en/data-sheet/BB135.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.1 N N UHF variable capacitance diode 125.0 KB BB135 N 1442059732126702429659 Package Information 1 /docs/en/package-information/SOD323.pdf 2016-10-08 1455079460830734596552 PSP 2 Jan 9, 2017 Package Information PDF None /docs/en/package-information/SOD323.pdf English documents 140057 None 302435339416912908 2023-02-20 N /docs/en/package-information/SOD323.pdf plastic, surface-mounted package; 2 terminals; 1.7 mm x 1.25 mm x 0.95 mm body /docs/en/package-information/SOD323.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic, surface-mounted package; 2 terminals; 1.7 mm x 1.25 mm x 0.95 mm body 140.1 KB SOD323 N 1455079460830734596552 Packing Information 2 /docs/en/packing/SOD323_135.pdf 2013-02-18 1442131580875697233495 PSP 3 Nov 7, 2012 Packing Information None /docs/en/packing/SOD323_135.pdf English documents 187792 None 145666923842250347 2023-02-20 N /docs/en/packing/SOD323_135.pdf Tape reel; standard product orientation 12NC ending 135 /docs/en/packing/SOD323_135.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N Tape reel; standard product orientation 12NC ending 135 187.8 KB SOD323_135 N 1442131580875697233495 /docs/en/packing/SOD323_115.pdf 2013-02-18 1442131721458709130442 PSP 4 Nov 7, 2012 Packing Information None /docs/en/packing/SOD323_115.pdf English documents 187814 None 145666923842250347 2023-02-20 N /docs/en/packing/SOD323_115.pdf Tape reel; standard product orientation 12NC ending 115 /docs/en/packing/SOD323_115.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N Tape reel; standard product orientation 12NC ending 115 187.8 KB SOD323_115 N 1442131721458709130442 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Support

What do you need help with?