SOD323: SOD323 Small Outline Diode | NXP Semiconductors

SOD323: SOD323


Overview

plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOD323 surface mount double SOD 1.7 x 1.25 x 0.95 2 plastic
Manufacture Code Reference Codes Issue Date
SOD323 SC-76(EIAJ 2006-03-16
Part Description Quick access
VHF variable capacitance diode