BB202 Product Information|NXP

Buy Options

BB202/A2,115

No Longer Manufactured

12NC: 934063107115

Details

Order

Operating Features

ParameterValue
@foffset (kHz)
1000, 1000
@V2 (V)
2.3
@VR
0.2
Diode configuration
SG
Number of pins
2
Package Style
SOD
@f (MHz)
100
rs [max] (ohm)
0.6
@Cd (pF)
3E-11
rs [typ] (ohm)
0.35
ParameterValue
@f (GHz)
0.001
Security Status
COMPANY PUBLIC
@f (GHz)
0.1
@VR (V)
0.2
@foffset (MHz)
1, 1
Non-Volatile Memory (kbit)
sod523_sv
@VR (V) @ 1MHz
0.2, 2.3
@V1 (V)
0.2
Cd1/Cd2 [min]
2.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BB202,115(934056920115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.4782000000000002
BB202,135(934056920135)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.4782000000000002
BB202/A2,115(934063107115)
Yes
Yes
No
GREACH SVHC
1.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BB202,115
(934056920115)
No
1
1
240
260
BB202,135
(934056920135)
No
1
1
240
260
BB202/A2,115
(934063107115)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BB202,115
(934056920115)
854110
BB202,135
(934056920135)
854110
BB202/A2,115
(934063107115)
854110

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BB202/A2,115
(934063107115)
-
2005-03-31
2005-06-30
BB202,115
(934056920115)

More about BB202

Variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD523 ultra small SMD plastic package.