B4420NSE7QQMD Product Information|NXP

Buy Options

B4420NSE7QQMD

Active

12NC: 935323499557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
SC3900, e6500
Core: Number of cores (SPEC)
2, 2
Operating Frequency [Max] (MHz)
1600
Cache (KB)
32
ParameterValue
L2 Cache (Max) (KB)
4096
Ethernet Type
2.5GBaseT, SGMII
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
B4420NSE7QQMD(935323499557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
7097.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
B4420NSE7QQMD
(935323499557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
B4420NSE7QQMD
(935323499557)
854231
5A002A1
G140974

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
B4420NSE7QQMD
(935323499557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
B4420NSE7QQMD
(935323499557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about B4420

QorIQ® Qonverge B4420 multicore system-on-chip (SoC) architecture is designed for high-performance wireless infrastructure applications. It provides ultra-high-performance for carrier-grade metrocell and microcell base station platforms supporting various wireless standards including WCDMA (HSPA/HSPA+), FDD-LTE, TDD-LTE and LTE-Advanced including 3GPP LTE Rel. 10/11.

This multicore SoC includes four programmable cores, two 64-bit Power Architecture® cores and two cores based on a StarCore® flexible vector processor (FVP) and high throughput, low latency hardware accelerators for Layer-1, Layer-2 and Transport to enable highly optimized processing for the radio processing chain from PHY to Transport layers.