AFT27S012N Product Information|NXP

Features


Airfast RF Power LDMOS Transistor, 728-2700 MHz, 1.26 W AVG., 28 V

Package


PLD4L: PLD4L, plastic, RF over-molded package designation; 4 terminals; 0 mm pitch; 5.85 mm x 6.61 mm x 1.74 mm body

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
2700
Number of pins
4
Amp Class
AB
Test Signal
WCDMA
Supply Voltage (Typ) (V)
28
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
1.3
P1dB (Typ) (dBm)
41.1
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
728, 2700
Efficiency (Typ) (%)
20.9
Frequency Band (Hz)
728000000, 2700000000
Description
Airfast RF Power LDMOS Transistor, 728-2700 MHz, 1.26 W AVG., 28 V
ParameterValue
fi(RF) [min] (MHz)
728
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
1.26 @ AVG
P1dB (Typ) (W)
13
Gain (Typ) (dB)
22.8
Power Gain (Typ) (dB) @ f (MHz)
22.8 @ 2170
Frequency (Max) (MHz)
2700
Frequency (Min) (MHz)
728
Frequency (Min-Max) (GHz)
0.72800004 to 2.7
frange [max] (MHz)
2700
frange [min] (MHz)
728
Rth(j-a) (K/W)
1.3
Matching
unmatched
Modes of Operation
wideband code division multiple access

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFT27S012NT1(935347325515)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
280.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFT27S012NT1
(935347325515)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFT27S012NT1
(935347325515)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFT27S012NT1
(935347325515)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFT27S012NT1
(935347325515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
AFT27S012NT1
(935347325515)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about AFT27S012N

The AFT27S012NT1 1.26 W RF power LDMOS transistor is designed for cellular base station applications covering the frequency range of 728 to 2700 MHz.