SOT1811-2: PLD4L  | NXP Semiconductors

SOT1811-2: PLD4L


Overview

PLD4L, plastic, RF over-molded package designation; 4 terminals; 0 mm pitch; 5.85 mm x 6.61 mm x 1.74 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLD4L through-hole mount double 5.85 x 6.61 x 1.74 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA00476 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor, 728-2700 MHz, 1.26 W AVG., 28 V
Wideband RF Power LDMOS Transistor, 136-941 MHz, 7 W, 7.5 V
Airfast RF Power LDMOS Transistor, 728-3600 MHz, 1.26 W Avg., 28 V
Wideband RF Power LDMOS Transistor, 136-941 MHz, 6 W, 7.5 V
Wideband RF Power LDMOS Transistor, 136-941 MHz, 16 W, 12.5 V
Airfast RF Power LDMOS Transistor, 728-3700 MHz, 28.8 dBm Avg., 28 V