AFSC5G35E38 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3400
Frequency (Max) (MHz)
3700
Supply Voltage (Typ) (V)
30
ParameterValue
Peak Power (Typ) (dBm)
46
Peak Power (Typ) (W)
39.8
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
AFSC5G35E38T2(935408976528)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
164.0182

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFSC5G35E38T2
(935408976528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFSC5G35E38T2
(935408976528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFSC5G35E38T2
(935408976528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFSC5G35E38T2
(935408976528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about AFSC5G35E38

The AFSC5G35E38 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low-power remote radio heads. The field-proven LDMOS power amplifiers are designed for TDD and FDD LTE systems.