SOT1831-2: HLQFN26 | NXP Semiconductors

SOT1831-2: HLQFN26


Overview

HLQFN26, thermal enhanced low profile quad flat package, no leads, 1 mm pitch, 10 mm x 6 mm x 1.365 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFN26 surface mount quad HLQFN 10 x 6 x 1.365 26 plastic
Manufacture Code Reference Codes Issue Date
98ASA01540D 2019-09-26
Part Description Quick access
Airfast Power Amplifier Module, 3600-3800 MHz, 28 dB, 7 W Avg.
Airfast Power Amplifier Module, 3700-4000 MHz, 27 dB, 6.3 W Avg.
Airfast Power Amplifier Module, 3400-3800 MHz, 31.8 dB, 9 W Avg.
Airfast Power Amplifier Module, 2496-2690 MHz, 30 dB, 8 W Avg.
Airfast Power Amplifier Module, 2496-2690 MHz, 35 dB, 7 W Avg.
Airfast Power Amplifier Module, 3300-3800 MHz, 32 dB, 9 W Avg
Airfast Power Amplifier Module, 3300-3700 MHz, 28 dB, 7 W Avg
Airfast Power Amplifier Module, 2300-2400 MHz, 30 dB, 8 W Avg.
Airfast Power Amplifier Module, 3700-3980 MHz, 32 dB, 9 W Avg
Airfast Power Amplifier Module, 3700-3980 MHz, 27 dB, 8 W Avg.
Airfast Power Amplifier Module, 3400-4000 MHz, 32 dB, 9 W Avg.
Airfast Power Amplifier Module, 3300-3580 MHz, 28 dB, 7 W Avg.
Airfast Power Amplifier Module, 3400-3700 MHz, 30 dB, 7 W Avg.