Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLFLGA17: HLFLGA17, thermal enhanced low profile fine-pitch land grid array package, 17 terminals, 0.65 mm pitch, 4 mm x 3 mm x 1.348 mm body
12NC: 935396021528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 3400 |
Frequency (Max) (MHz) | 3800 |
Parameter | Value |
---|---|
Supply Voltage (Typ) (V) | 3.3, 5 |
Die Technology | GaAs |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
AFLP5G35645T6(935396021528) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 38.80199 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
AFLP5G35645T6 (935396021528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
AFLP5G35645T6 (935396021528) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFLP5G35645T6 (935396021528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
AFLP5G35645T6 (935396021528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The AFLP5G35645 is an integrated multi-chip module. It consists of three stages of amplification and support circuitry to work at 3.3 V or 5 V with very low power consumption. The amplifier includes a 1.8 V logic control pin for bias enable/disable TDD operation.