SOT1934-1: HLFLGA17 | NXP Semiconductors

SOT1934-1: HLFLGA17


Overview

HLFLGA17, thermal enhanced low profile fine-pitch land grid array package, 17 terminals, 0.65 mm pitch, 4 mm x 3 mm x 1.348 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLFLGA17 surface mount bottom HLLGA 4 x 3 x 1.348 17 plastic
Manufacture Code Reference Codes Issue Date
98ASA01096D 2019-02-18
Part Description Quick access
Airfast Pre-Driver Module, 2300-2700 MHz, 32 dB, 29 dBm
Airfast Pre-Driver Module, 3400-3800 MHz, 32 dB, 29 dBm