A5M37TG240 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3400
Frequency (Max) (MHz)
4000
Supply Voltage (Typ) (V)
5, 48
ParameterValue
Peak Power (Typ) (dBm)
48
Peak Power (Typ) (W)
63.1
Die Technology
GaN, LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
A5M37TG240T2(935463445528)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
164.5268

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
A5M37TG240T2
(935463445528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
A5M37TG240T2
(935463445528)
854233
EAR99

More about A5M37TG240

The A5M37TG240 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low power remote radio heads. The field-proven LDMOS and GaN power amplifiers are designed for TDD LTE and 5G systems.