NXP Semiconductors :: Secure Connections for a Smarter World

A5M37TG240T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A5M37TG240T2Last Revision (GMT):
Saturday, 31 August 2024, 10:08:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A5M37TG240T2SOT1831HLLGA27198.733170 mg YesNoYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 634 455282024-03-213Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57503299.9900000.289349
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000029
Subtotal0.575090100.00000000.289378
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.16050025.0000000.080762
Manganese and its compoundsManganese oxide1344-43-00.0321005.0000000.016152
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.06420010.0000000.032305
Zirconium and its compoundsZirconium oxide1314-23-40.38520060.0000000.193828
Subtotal0.642000100.00000000.323046
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.02699899.9900000.013585
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Subtotal0.027000100.00000000.013586
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02099899.9900000.010566
Subtotal0.021000100.00000000.010567
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0048002.0000000.002415
Copper and its compoundsCopper, metal7440-50-80.21600090.0000000.108688
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0192008.0000000.009661
Subtotal0.240000100.00000000.120765
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000003
Tin and its compoundsTin, metal7440-31-50.05999499.9900000.030188
Subtotal0.060000100.00000000.030191
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.012080
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002416
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.004832
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.028993
Subtotal0.096030100.00000000.048321
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002009
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002011
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003013
Subtotal0.005994100.00000000.003016
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000604
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.027169
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002415
Subtotal0.059994100.00000000.030188
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.007031
Subtotal0.013986100.00000000.007038
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.012080
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002416
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.004832
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.028993
Subtotal0.096030100.00000000.048321
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002009
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002011
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003013
Subtotal0.005994100.00000000.003016
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000604
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.027169
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002415
Subtotal0.059994100.00000000.030188
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.007031
Subtotal0.013986100.00000000.007038
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400025.0000000.012077
Manganese and its compoundsManganese oxide1344-43-00.0048005.0000000.002415
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00960010.0000000.004831
Zirconium and its compoundsZirconium oxide1314-23-40.05760160.0000000.028984
Subtotal0.096001100.00000000.048307
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399699.9000000.002011
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.004000100.00000000.002012
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00599399.9000000.003016
Subtotal0.005999100.00000000.003019
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000604
Copper and its compoundsCopper, metal7440-50-80.05399990.0000000.027172
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0048008.0000000.002415
Subtotal0.059999100.00000000.030191
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01398699.9000000.007038
Subtotal0.014000100.00000000.007045
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05836425.0000000.029368
Manganese and its compoundsManganese oxide1344-43-00.0116735.0000000.005874
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02334610.0000000.011747
Zirconium and its compoundsZirconium oxide1314-23-40.14007360.0000000.070483
Subtotal0.233455100.00000000.117471
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00981799.9900000.004940
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009818100.00000000.004940
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00763599.9900000.003842
Subtotal0.007636100.00000000.003842
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0017462.0000000.000878
Copper and its compoundsCopper, metal7440-50-80.07854590.0000000.039523
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0069828.0000000.003513
Subtotal0.087273100.00000000.043915
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02181699.9900000.010977
Subtotal0.021818100.00000000.010979
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.026921
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005384
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.010768
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.064610
Subtotal0.214002100.00000000.107683
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.004524
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.004528
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003518
Subtotal0.006999100.00000000.003522
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000805
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.036229
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003220
Subtotal0.079999100.00000000.040254
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.010054
Subtotal0.020001100.00000000.010064
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.026920
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005384
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.010768
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.064609
Subtotal0.214000100.00000000.107682
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.004528
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.004529
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.003522
Subtotal0.007000100.00000000.003522
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000805
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.036229
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003220
Subtotal0.080000100.00000000.040255
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.010063
Subtotal0.020000100.00000000.010064
Capacitor 8CeramicBarium and its compoundsBarium oxide1304-28-50.13200160.0000000.066421
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02200010.0000000.011070
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.033210
Subtotal0.220001100.00000000.110702
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00799199.9000000.004021
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000080.1000000.000004
Subtotal0.007999100.00000000.004025
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003518
Subtotal0.006999100.00000000.003522
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000765
Copper and its compoundsCopper, metal7440-50-80.06839990.0000000.034418
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003059
Subtotal0.075999100.00000000.038242
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01898299.9000000.009552
Subtotal0.019001100.00000000.009561
Capacitor 9CeramicBarium and its compoundsBarium oxide1304-28-50.26400160.0000000.132842
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.04400010.0000000.022140
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.13200130.0000000.066421
Subtotal0.440002100.00000000.221404
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01598299.9000000.008042
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000160.1000000.000008
Subtotal0.015998100.00000000.008050
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000007
Nickel and its compoundsNickel, metal7440-02-00.01398599.9000000.007037
Subtotal0.013999100.00000000.007044
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0030402.0000000.001530
Copper and its compoundsCopper, metal7440-50-80.13679890.0000000.068835
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0121608.0000000.006119
Subtotal0.151998100.00000000.076483
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000380.1000000.000019
Tin and its compoundsTin, metal7440-31-50.03796599.9000000.019103
Subtotal0.038003100.00000000.019123
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.026921
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005384
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.010768
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.064610
Subtotal0.214002100.00000000.107683
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.004524
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.004528
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003518
Subtotal0.006999100.00000000.003522
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000805
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.036229
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003220
Subtotal0.079999100.00000000.040254
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.010054
Subtotal0.020001100.00000000.010064
Capacitor 11CeramicBarium and its compoundsBarium oxide1304-28-50.05880160.0000000.029588
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00980010.0000000.004931
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.02940030.0000000.014794
Subtotal0.098001100.00000000.049313
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399699.9000000.002011
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.004000100.00000000.002012
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00599399.9000000.003016
Subtotal0.005999100.00000000.003019
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0011602.0000000.000584
Copper and its compoundsCopper, metal7440-50-80.05220090.0000000.026266
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0046408.0000000.002335
Subtotal0.058000100.00000000.029185
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01398699.9000000.007038
Subtotal0.014000100.00000000.007045
Capacitor 12CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.026921
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005384
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.010768
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.064610
Subtotal0.214002100.00000000.107683
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.004524
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.004528
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003518
Subtotal0.006999100.00000000.003522
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000805
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.036229
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003220
Subtotal0.079999100.00000000.040254
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.010054
Subtotal0.020001100.00000000.010064
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-610.6590008.5000005.363473
Inorganic Silicon compoundsSilica, vitreous60676-86-0106.59000085.00000053.634730
Inorganic compoundsCarbon Black1333-86-40.8778000.7000000.441698
Miscellaneous substancesOther miscellaneous substances (less than 10%).7.2732005.8000003.659782
Subtotal125.400000100.000000063.099683
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0232353.0612000.011691
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0232353.0612000.011691
Silver and its compoundsSilver, metal7440-22-40.71253193.8776000.358536
Subtotal0.759000100.00000000.381919
Inductor 1CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010064
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002516
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.012580
Subtotal0.050000100.00000000.025159
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005032
Subtotal0.010000100.00000000.005032
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001660
Subtotal0.003300100.00000000.001660
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.006792
Subtotal0.013500100.00000000.006793
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000287
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.001339
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000096
Subtotal0.003801100.00000000.001913
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002214
Subtotal0.004400100.00000000.002214
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010064
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002516
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.012580
Subtotal0.050000100.00000000.025160
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000287
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001339
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000096
Subtotal0.003800100.00000000.001912
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000005
Silver and its compoundsSilver, metal7440-22-40.00999099.9000000.005027
Subtotal0.010000100.00000000.005032
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329699.9000000.001659
Subtotal0.003300100.00000000.001660
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000007
Silver and its compoundsSilver, metal7440-22-40.01348699.9000000.006786
Subtotal0.013500100.00000000.006793
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00439599.9000000.002212
Subtotal0.004400100.00000000.002214
Inductor 3CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010064
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002516
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.012580
Subtotal0.050000100.00000000.025159
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005032
Subtotal0.010000100.00000000.005032
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001660
Subtotal0.003300100.00000000.001660
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.006792
Subtotal0.013500100.00000000.006793
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000287
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.001339
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000096
Subtotal0.003801100.00000000.001913
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002214
Subtotal0.004400100.00000000.002214
Inductor 4Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000005
Silver and its compoundsSilver, metal7440-22-40.00998699.9000000.005025
Subtotal0.009996100.00000000.005030
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000240.0000000.010065
Boron and its compoundsBoron oxide1303-86-20.00500110.0000000.002516
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500350.0000000.012581
Subtotal0.050006100.00000000.025162
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329599.9000000.001658
Subtotal0.003298100.00000000.001660
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000007
Silver and its compoundsSilver, metal7440-22-40.01348499.9000000.006785
Subtotal0.013498100.00000000.006792
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000287
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001338
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000096
Subtotal0.003799100.00000000.001912
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00439999.9000000.002213
Subtotal0.004403100.00000000.002216
Inductor 5CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.06000140.0000000.030192
Boron and its compoundsBoron oxide1303-86-20.01500010.0000000.007548
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500150.0000000.037740
Subtotal0.150003100.00000000.075479
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005005.0000000.000252
Boron and its compoundsBoron oxide1303-86-20.00150015.0000000.000755
Cobalt and its compoundsCobalt oxide1307-96-60.0005005.0000000.000252
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00699970.0000000.003522
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005005.0000000.000252
Subtotal0.009999100.00000000.005032
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000015
Silver and its compoundsSilver, metal7440-22-40.02996999.9000000.015080
Subtotal0.029999100.00000000.015095
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00399699.9000000.002011
Subtotal0.004000100.00000000.002012
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Silver and its compoundsSilver, metal7440-22-40.01998099.9000000.010054
Subtotal0.020000100.00000000.010064
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00599399.9000000.003016
Subtotal0.005999100.00000000.003019
Inductor 6CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010064
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002516
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.012580
Subtotal0.050000100.00000000.025160
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000005
Silver and its compoundsSilver, metal7440-22-40.00999099.9000000.005027
Subtotal0.010000100.00000000.005032
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329699.9000000.001659
Subtotal0.003300100.00000000.001660
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000007
Silver and its compoundsSilver, metal7440-22-40.01348699.9000000.006786
Subtotal0.013500100.00000000.006793
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000287
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001339
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000096
Subtotal0.003800100.00000000.001912
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00439599.9000000.002212
Subtotal0.004400100.00000000.002214
Inductor 7CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.14136980.0000000.071135
Calcium and its compoundsCalcium monoxide1305-78-80.0088365.0000000.004446
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01767110.0000000.008892
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0088365.0000000.004446
Subtotal0.176712100.00000000.088919
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.00366499.9000000.001844
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.003667100.00000000.001845
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00268699.9000000.001351
Subtotal0.002688100.00000000.001353
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0000491.0000000.000025
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0004409.0000000.000221
Silver and its compoundsSilver, metal7440-22-40.00439990.0000000.002214
Subtotal0.004888100.00000000.002460
Protective Coating 1Magnesium and its compoundsTalc14807-96-60.00300730.0000000.001513
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00100210.0000000.000504
Polymers4,4'-Isopropylidenediphenol bis(2,3-epoxypropyl) ether, oligomers, esters with acrylic acid54847-34-60.00601460.0000000.003026
Subtotal0.010023100.00000000.005044
Protective Coating 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
PolymersPlastic: PER - Polyester0.00099999.9000000.000503
Subtotal0.001000100.00000000.000503
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Tin and its compoundsTin, metal7440-31-50.00903599.9000000.004546
Subtotal0.009044100.00000000.004551
WireCopper and its compoundsCopper, metal7440-50-80.01196599.9000000.006020
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000006
Subtotal0.011977100.00000000.006026
Resistor 1Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0003505.0000000.000176
Nickel and its compoundsNickel, metal7440-02-00.0003505.0000000.000176
Silver and its compoundsSilver, metal7440-22-40.00630390.0000000.003172
Subtotal0.007004100.00000000.003524
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33817296.0000000.170164
Inorganic Silicon compoundsQuartz14808-60-70.0088072.5000000.004431
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052841.5000000.002659
Subtotal0.352263100.00000000.177254
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00144915.0000000.000729
Nickel and its compoundsNickel, metal7440-02-00.0001451.5000000.000073
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0004835.0000000.000243
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0004835.0000000.000243
Silver and its compoundsSilver, metal7440-22-40.00709873.5000000.003572
Subtotal0.009657100.00000000.004859
GlazeLead and its compoundsFrits, chemicals65997-18-40.00325999.9000000.001640
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Subtotal0.003263100.00000000.001642
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Nickel and its compoundsNickel, metal7440-02-00.01899199.9000000.009556
Subtotal0.019009100.00000000.009565
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00301442.0000000.001517
Inorganic compoundsCarbon Black1333-86-40.00071810.0000000.000361
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00344548.0000000.001734
Subtotal0.007177100.00000000.003612
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00399345.0000000.002009
Palladium and its compoundsPalladium, metal7440-05-30.00088710.0000000.000447
Ruthenium and its compoundsRuthenium oxide12036-10-10.00399345.0000000.002009
Subtotal0.008874100.00000000.004465
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00074820.0000000.000376
Nickel and its compoundsNickel, metal7440-02-00.00299380.0000000.001506
Subtotal0.003741100.00000000.001882
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01899199.9000000.009556
Subtotal0.019009100.00000000.009565
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001152.3000000.000058
Lead and its compoundsFrits, chemicals65997-18-40.0000300.6000000.000015
PolymersEthyl cellulose9004-57-30.0002054.1000000.000103
Silver and its compoundsSilver, metal7440-22-40.00465293.0000000.002341
Subtotal0.005003100.00000000.002517
Resistor 2Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001175.0000000.000059
Nickel and its compoundsNickel, metal7440-02-00.0001175.0000000.000059
Silver and its compoundsSilver, metal7440-22-40.00210190.0000000.001057
Subtotal0.002335100.00000000.001175
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11272496.0000000.056721
Inorganic Silicon compoundsQuartz14808-60-70.0029362.5000000.001477
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017611.5000000.000886
Subtotal0.117421100.00000000.059085
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048315.0000000.000243
Nickel and its compoundsNickel, metal7440-02-00.0000481.5000000.000024
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001615.0000000.000081
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001615.0000000.000081
Silver and its compoundsSilver, metal7440-22-40.00236673.5000000.001190
Subtotal0.003219100.00000000.001620
GlazeLead and its compoundsFrits, chemicals65997-18-40.00108699.9000000.000547
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Subtotal0.001087100.00000000.000547
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00633099.9000000.003185
Subtotal0.006337100.00000000.003188
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00100542.0000000.000506
Inorganic compoundsCarbon Black1333-86-40.00023910.0000000.000120
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00114848.0000000.000578
Subtotal0.002393100.00000000.001204
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00133145.0000000.000670
Palladium and its compoundsPalladium, metal7440-05-30.00029610.0000000.000149
Ruthenium and its compoundsRuthenium oxide12036-10-10.00133145.0000000.000670
Subtotal0.002958100.00000000.001488
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00024920.0000000.000125
Nickel and its compoundsNickel, metal7440-02-00.00099880.0000000.000502
Subtotal0.001247100.00000000.000628
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00633099.9000000.003185
Subtotal0.006337100.00000000.003188
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000382.3000000.000019
Lead and its compoundsFrits, chemicals65997-18-40.0000100.6000000.000005
PolymersEthyl cellulose9004-57-30.0000684.1000000.000034
Silver and its compoundsSilver, metal7440-22-40.00155193.0000000.000780
Subtotal0.001667100.00000000.000839
Resistor 3Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0000505.0000000.000025
Nickel and its compoundsNickel, metal7440-02-00.0000505.0000000.000025
Silver and its compoundsSilver, metal7440-22-40.00090090.0000000.000453
Subtotal0.001000100.00000000.000503
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.05481996.0000000.027584
Inorganic Silicon compoundsQuartz14808-60-70.0014282.5000000.000718
Magnesium and its compoundsMagnesium-oxide1309-48-40.0008561.5000000.000431
Subtotal0.057103100.00000000.028734
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00015015.0000000.000076
Nickel and its compoundsNickel, metal7440-02-00.0000151.5000000.000008
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0000505.0000000.000025
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0000505.0000000.000025
Silver and its compoundsSilver, metal7440-22-40.00073573.5000000.000370
Subtotal0.001000100.00000000.000503
GlazeLead and its compoundsFrits, chemicals65997-18-40.00099999.9000000.000503
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Subtotal0.001000100.00000000.000503
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00201099.9000000.001012
Subtotal0.002012100.00000000.001012
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00052642.0000000.000265
Inorganic compoundsCarbon Black1333-86-40.00012510.0000000.000063
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00060148.0000000.000302
Subtotal0.001252100.00000000.000630
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00045045.0000000.000226
Palladium and its compoundsPalladium, metal7440-05-30.00010010.0000000.000050
Ruthenium and its compoundsRuthenium oxide12036-10-10.00045045.0000000.000226
Subtotal0.001000100.00000000.000503
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00020720.0000000.000104
Nickel and its compoundsNickel, metal7440-02-00.00082780.0000000.000416
Subtotal0.001033100.00000000.000520
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Tin and its compoundsTin, metal7440-31-50.00201099.9000000.001012
Subtotal0.002012100.00000000.001012
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000242.3000000.000012
Lead and its compoundsFrits, chemicals65997-18-40.0000060.6000000.000003
PolymersEthyl cellulose9004-57-30.0000424.1000000.000021
Silver and its compoundsSilver, metal7440-22-40.00095593.0000000.000480
Subtotal0.001027100.00000000.000517
Resistor 4Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0002465.0000000.000124
Nickel and its compoundsNickel, metal7440-02-00.0002465.0000000.000124
Silver and its compoundsSilver, metal7440-22-40.00443590.0000000.002232
Subtotal0.004928100.00000000.002480
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33504396.0000000.168589
Inorganic Silicon compoundsQuartz14808-60-70.0087252.5000000.004390
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052351.5000000.002634
Subtotal0.349003100.00000000.175614
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00056115.0000000.000282
Nickel and its compoundsNickel, metal7440-02-00.0000561.5000000.000028
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001875.0000000.000094
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001875.0000000.000094
Silver and its compoundsSilver, metal7440-22-40.00274773.5000000.001382
Subtotal0.003737100.00000000.001880
GlazeLead and its compoundsFrits, chemicals65997-18-40.00594899.9000000.002993
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Subtotal0.005954100.00000000.002996
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000006
Nickel and its compoundsNickel, metal7440-02-00.01206199.9000000.006069
Subtotal0.012073100.00000000.006075
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00315642.0000000.001588
Inorganic compoundsCarbon Black1333-86-40.00075110.0000000.000378
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00360748.0000000.001815
Subtotal0.007515100.00000000.003781
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00134945.0000000.000679
Palladium and its compoundsPalladium, metal7440-05-30.00030010.0000000.000151
Ruthenium and its compoundsRuthenium oxide12036-10-10.00134945.0000000.000679
Subtotal0.002998100.00000000.001508
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00124020.0000000.000624
Nickel and its compoundsNickel, metal7440-02-00.00496180.0000000.002496
Subtotal0.006201100.00000000.003120
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000006
Tin and its compoundsTin, metal7440-31-50.01206199.9000000.006069
Subtotal0.012073100.00000000.006075
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001422.3000000.000071
Lead and its compoundsFrits, chemicals65997-18-40.0000370.6000000.000019
PolymersEthyl cellulose9004-57-30.0002534.1000000.000127
Silver and its compoundsSilver, metal7440-22-40.00572893.0000000.002883
Subtotal0.006160100.00000000.003099
Resistor 5Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001175.0000000.000059
Nickel and its compoundsNickel, metal7440-02-00.0001175.0000000.000059
Silver and its compoundsSilver, metal7440-22-40.00210190.0000000.001057
Subtotal0.002335100.00000000.001175
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11272496.0000000.056721
Inorganic Silicon compoundsQuartz14808-60-70.0029362.5000000.001477
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017611.5000000.000886
Subtotal0.117421100.00000000.059085
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048315.0000000.000243
Nickel and its compoundsNickel, metal7440-02-00.0000481.5000000.000024
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001615.0000000.000081
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001615.0000000.000081
Silver and its compoundsSilver, metal7440-22-40.00236673.5000000.001190
Subtotal0.003219100.00000000.001620
GlazeLead and its compoundsFrits, chemicals65997-18-40.00108699.9000000.000547
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Subtotal0.001087100.00000000.000547
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00633099.9000000.003185
Subtotal0.006337100.00000000.003188
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00100542.0000000.000506
Inorganic compoundsCarbon Black1333-86-40.00023910.0000000.000120
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00114848.0000000.000578
Subtotal0.002393100.00000000.001204
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00133145.0000000.000670
Palladium and its compoundsPalladium, metal7440-05-30.00029610.0000000.000149
Ruthenium and its compoundsRuthenium oxide12036-10-10.00133145.0000000.000670
Subtotal0.002958100.00000000.001488
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00024920.0000000.000125
Nickel and its compoundsNickel, metal7440-02-00.00099880.0000000.000502
Subtotal0.001247100.00000000.000628
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00633099.9000000.003185
Subtotal0.006337100.00000000.003188
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000382.3000000.000019
Lead and its compoundsFrits, chemicals65997-18-40.0000100.6000000.000005
PolymersEthyl cellulose9004-57-30.0000684.1000000.000034
Silver and its compoundsSilver, metal7440-22-40.00155193.0000000.000780
Subtotal0.001667100.00000000.000839
Semiconductor Die 1DieInorganic Silicon compoundsSilicon carbide409-21-20.06597495.2000000.033197
Inorganic compoundsGallium nitride25617-97-40.0025643.7000000.001290
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007621.1000000.000384
Subtotal0.069300100.00000000.034871
Metallization LayerGold and its compoundsGold, metal7440-57-50.04000398.2884000.020129
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.1001000.000021
Nickel and its compoundsNickel, metal7440-02-00.0002440.6005000.000123
Titanium and its compoundsTitanium, metal7440-32-60.0002080.5105000.000105
Tungsten and its compoundsTungsten, metal7440-33-70.0002040.5005000.000102
Subtotal0.040700100.00000000.020480
Semiconductor Die 2DieInorganic Silicon compoundsSilicon carbide409-21-20.06597495.2000000.033197
Inorganic compoundsGallium nitride25617-97-40.0025643.7000000.001290
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007621.1000000.000384
Subtotal0.069300100.00000000.034871
Metallization LayerGold and its compoundsGold, metal7440-57-50.04000398.2884000.020129
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.1001000.000021
Nickel and its compoundsNickel, metal7440-02-00.0002440.6005000.000123
Titanium and its compoundsTitanium, metal7440-32-60.0002080.5105000.000105
Tungsten and its compoundsTungsten, metal7440-33-70.0002040.5005000.000102
Subtotal0.040700100.00000000.020480
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.63798098.0000000.321023
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0130202.0000000.006552
Subtotal0.651000100.00000000.327575
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.52332098.0000000.263328
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0106802.0000000.005374
Subtotal0.534000100.00000000.268702
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0093250.5000000.004692
Silver and its compoundsSilver, metal7440-22-40.0559503.0000000.028153
Tin and its compoundsTin, metal7440-31-51.79972596.5000000.905599
Subtotal1.865000100.00000000.938444
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-82.94289899.9000001.480829
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0029460.1000000.001482
Subtotal2.945844100.00000001.482311
Copper PlatingCopper and its compoundsCopper, metal7440-50-826.69140299.90000013.430774
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0267180.1000000.013444
Subtotal26.718120100.000000013.444218
Gold PlatingGold and its compoundsGold, metal7440-57-50.30486799.9000000.153405
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003050.1000000.000154
Subtotal0.305172100.00000000.153559
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0020490.1000000.001031
Barium and its compoundsBarium sulfate7727-43-70.39955719.5000000.201052
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2028529.9000000.102073
Magnesium and its compoundsTalc14807-96-60.0594212.9000000.029900
Organic compoundsOther organic compounds.0.1106475.4000000.055676
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0163920.8000000.008248
PolymersPlastic: EP - Epoxide, Epoxy0.25407812.4000000.127849
PolymersPlastic: PAK1.00401649.0000000.505208
Subtotal2.049012100.00000001.031037
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-37.26284424.0000003.654571
Inorganic Silicon compoundsSilicon dioxide7631-86-913.55731044.8000006.821866
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.2091157.3000001.111599
PolymersPlastic: EP - Epoxide, Epoxy7.23258323.9000003.639343
Subtotal30.261852100.000000015.227379
Total198.733170100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A5M37TG240T2
Product content declaration of A5M37TG240T2
上次修订 Last Revision (GMT):
Saturday, 31 August 2024, 10:08:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 5
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 7
陶瓷的
Ceramic
OOOOOO

镀铜
Copper Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating 1
OOOOOO

防护涂料
Protective Coating 2
OOOOOO

镀锡
Tin Plating
OOOOOO

线
Wire
OOOOOO
电阻
Resistor 1
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 2
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 3
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 4
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 5
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A5M37TG240T2Last Revision (GMT):
Saturday, 31 August 2024, 10:08:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 11CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 12CERAMICNot AvailableNot AvailableNot AvailableNot Available
INNER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
Inductor 2ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 3ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 5ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 6ELECTRODENot AvailableNot AvailableNot AvailableNot Available
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
Inductor 7CERAMICNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
CU WIRENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OUTER ELECTRODENot AvailableNot AvailableNot AvailableNot Available
RESINNot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
WIRENot AvailableNot AvailableNot AvailableNot Available
WIRE COATINGNot AvailableNot AvailableNot AvailableNot Available
Resistor 1BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 2BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 3BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 4BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 5BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 2Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 4Not AvailableNot AvailableNot AvailableNot Available
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
SubstrateAU PLATINGNot AvailableNot AvailableNot AvailableNot Available
AUS SR1Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
GHPL970LFNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.