A5M36TG140 Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
3800
Number of pins
26
Package Style
HLQFN
Supply Voltage (Typ) (V)
5, 48
Die Technology
GaN, LDMOS
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
3300, 3800
Peak Power (Typ) (W)
67.6
Frequency Band (Hz)
3300000000, 3800000000
ParameterValue
Peak Power (Typ) (dBm)
48.3
Description
Airfast Power Amplifier Module, 3300-3800 MHz, 32 dB, 9 W Avg
fi(RF) [min] (MHz)
3300
Frequency (Max) (MHz)
3800
Frequency (Min) (MHz)
3300
Frequency (Min-Max) (GHz)
3.3000002 to 3.8000002
frange [max] (MHz)
3800
frange [min] (MHz)
3300

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
A5M36TG140T2(935441207528)
No
Yes
Certificate Of Analysis (CoA)
Yes
HREACH SVHC
164.5268

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
A5M36TG140T2
(935441207528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
A5M36TG140T2
(935441207528)
854233

More about A5M36TG140

The A5M36TG140 is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low power remote radio heads. The field−proven LDMOS and GaN−on−SiC power amplifiers are designed for TDD LTE and 5G systems.