NXP Semiconductors :: Secure Connections for a Smarter World

A5M36TG140T2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A5M36TG140T2Last Revision (GMT):
Wednesday, 12 March 2025, 12:03:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A5M36TG140T2SOT1831HLLGA27197.313670 mg YesNoYesOtherOthere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 412 075282023-11-243Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57503299.9900000.291431
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000029
Subtotal0.575090100.00000000.291460
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.16050025.0000000.081343
Manganese and its compoundsManganese oxide1344-43-00.0321005.0000000.016269
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.06420010.0000000.032537
Zirconium and its compoundsZirconium oxide1314-23-40.38520060.0000000.195222
Subtotal0.642000100.00000000.325370
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.02699899.9900000.013683
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Subtotal0.027000100.00000000.013684
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02099899.9900000.010642
Subtotal0.021000100.00000000.010643
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0048002.0000000.002433
Copper and its compoundsCopper, metal7440-50-80.21600090.0000000.109470
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0192008.0000000.009731
Subtotal0.240000100.00000000.121634
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000003
Tin and its compoundsTin, metal7440-31-50.05999499.9900000.030405
Subtotal0.060000100.00000000.030408
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.012167
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002433
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.004867
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.029201
Subtotal0.096030100.00000000.048669
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002023
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002025
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003035
Subtotal0.005994100.00000000.003038
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000608
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.027365
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002432
Subtotal0.059994100.00000000.030405
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.007081
Subtotal0.013986100.00000000.007088
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.012167
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.002433
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.004867
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.029201
Subtotal0.096030100.00000000.048669
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.002023
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000002
Subtotal0.003996100.00000000.002025
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.003035
Subtotal0.005994100.00000000.003038
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000608
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.027365
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.002432
Subtotal0.059994100.00000000.030405
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.007081
Subtotal0.013986100.00000000.007088
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.006084
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.001217
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.002433
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.014601
Subtotal0.048015100.00000000.024334
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.001012
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.001013
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.001517
Subtotal0.002997100.00000000.001519
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000304
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.013682
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.001216
Subtotal0.029997100.00000000.015203
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.003541
Subtotal0.006993100.00000000.003544
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400025.0000000.012164
Manganese and its compoundsManganese oxide1344-43-00.0048005.0000000.002433
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00960010.0000000.004865
Zirconium and its compoundsZirconium oxide1314-23-40.05760160.0000000.029192
Subtotal0.096001100.00000000.048654
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399699.9000000.002025
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.004000100.00000000.002027
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00599399.9000000.003037
Subtotal0.005999100.00000000.003040
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000608
Copper and its compoundsCopper, metal7440-50-80.05399990.0000000.027367
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0048008.0000000.002433
Subtotal0.059999100.00000000.030408
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000007
Tin and its compoundsTin, metal7440-31-50.01398699.9000000.007088
Subtotal0.014000100.00000000.007096
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05836425.0000000.029579
Manganese and its compoundsManganese oxide1344-43-00.0116735.0000000.005916
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02334610.0000000.011832
Zirconium and its compoundsZirconium oxide1314-23-40.14007360.0000000.070990
Subtotal0.233455100.00000000.118316
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00981799.9900000.004975
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009818100.00000000.004976
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00763599.9900000.003870
Subtotal0.007636100.00000000.003870
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0017462.0000000.000885
Copper and its compoundsCopper, metal7440-50-80.07854590.0000000.039807
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0069828.0000000.003538
Subtotal0.087273100.00000000.044230
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02181699.9900000.011057
Subtotal0.021818100.00000000.011058
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.027114
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005423
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.010846
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.065074
Subtotal0.214000100.00000000.108457
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.004561
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.004561
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.003547
Subtotal0.007000100.00000000.003548
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000811
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.036490
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003244
Subtotal0.080000100.00000000.040545
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.010135
Subtotal0.020000100.00000000.010136
Capacitor 8CeramicBarium and its compoundsBarium titanate12047-27-70.10114999.9000000.051263
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001010.1000000.000051
Subtotal0.101250100.00000000.051314
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.00224899.9000000.001139
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Subtotal0.002250100.00000000.001140
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000230.1000000.000011
Nickel and its compoundsNickel, metal7440-02-00.02247899.9000000.011392
Subtotal0.022500100.00000000.011403
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00224899.9000000.001139
Subtotal0.002250100.00000000.001140
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000470.1000000.000024
Nickel and its compoundsNickel, metal7440-02-00.04720399.9000000.023923
Subtotal0.047250100.00000000.023947
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000050.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00449699.9000000.002278
Subtotal0.004500100.00000000.002281
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.027114
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005423
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02140010.0000000.010846
Zirconium and its compoundsZirconium oxide1314-23-40.12840160.0000000.065075
Subtotal0.214002100.00000000.108458
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899099.9000000.004556
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000005
Subtotal0.008999100.00000000.004561
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003544
Subtotal0.006999100.00000000.003547
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000811
Copper and its compoundsCopper, metal7440-50-80.07199990.0000000.036490
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003243
Subtotal0.079999100.00000000.040544
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01998199.9000000.010127
Subtotal0.020001100.00000000.010137
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.027114
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.005423
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.010846
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.065074
Subtotal0.214000100.00000000.108457
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.004561
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.004561
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.003547
Subtotal0.007000100.00000000.003548
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000811
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.036490
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.003244
Subtotal0.080000100.00000000.040545
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.010135
Subtotal0.020000100.00000000.010136
Capacitor 11CeramicBarium and its compoundsBarium oxide1304-28-50.13200160.0000000.066899
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.02200010.0000000.011150
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.033449
Subtotal0.220001100.00000000.111498
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00799199.9000000.004050
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000080.1000000.000004
Subtotal0.007999100.00000000.004054
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00699299.9000000.003544
Subtotal0.006999100.00000000.003547
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000770
Copper and its compoundsCopper, metal7440-50-80.06839990.0000000.034665
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.003081
Subtotal0.075999100.00000000.038517
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01898299.9000000.009620
Subtotal0.019001100.00000000.009630
Capacitor 12CeramicBarium and its compoundsBarium oxide1304-28-50.26400160.0000000.133798
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.04400010.0000000.022300
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.13200130.0000000.066899
Subtotal0.440002100.00000000.222996
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01598299.9000000.008100
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000160.1000000.000008
Subtotal0.015998100.00000000.008108
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000007
Nickel and its compoundsNickel, metal7440-02-00.01398599.9000000.007088
Subtotal0.013999100.00000000.007095
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0030402.0000000.001541
Copper and its compoundsCopper, metal7440-50-80.13679890.0000000.069330
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0121608.0000000.006163
Subtotal0.151998100.00000000.077034
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000380.1000000.000019
Tin and its compoundsTin, metal7440-31-50.03796599.9000000.019241
Subtotal0.038003100.00000000.019260
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-68.3148708.5000004.214036
Inorganic Silicon compoundsSilica, vitreous60676-86-083.14870085.00000042.140365
Inorganic compoundsCarbon Black1333-86-40.6847540.7000000.347038
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.6736765.8000002.875460
Subtotal97.822000100.000000049.576900
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0287453.0612000.014568
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0287453.0612000.014568
Silver and its compoundsSilver, metal7440-22-40.88151193.8776000.446756
Subtotal0.939000100.00000000.475892
Inductor 1Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01881499.9900000.009535
Subtotal0.018816100.00000000.009536
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.03764540.0000000.019079
Boron and its compoundsBoron oxide1303-86-20.00941110.0000000.004770
Inorganic Silicon compoundsSilicon dioxide7631-86-90.04705650.0000000.023848
Subtotal0.094112100.00000000.047697
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00620799.9900000.003146
Subtotal0.006208100.00000000.003146
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02542199.9900000.012884
Subtotal0.025424100.00000000.012885
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003585.0000000.000181
Boron and its compoundsBoron oxide1303-86-20.00107315.0000000.000544
Cobalt and its compoundsCobalt oxide1307-96-60.0003585.0000000.000181
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00500670.0000000.002537
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003585.0000000.000181
Subtotal0.007152100.00000000.003625
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00828799.9900000.004200
Subtotal0.008288100.00000000.004200
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.06000140.0000000.030409
Boron and its compoundsBoron oxide1303-86-20.01500010.0000000.007602
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500150.0000000.038011
Subtotal0.150003100.00000000.076022
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005005.0000000.000253
Boron and its compoundsBoron oxide1303-86-20.00150015.0000000.000760
Cobalt and its compoundsCobalt oxide1307-96-60.0005005.0000000.000253
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00699970.0000000.003547
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005005.0000000.000253
Subtotal0.009999100.00000000.005068
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000015
Silver and its compoundsSilver, metal7440-22-40.02996999.9000000.015189
Subtotal0.029999100.00000000.015204
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00399699.9000000.002025
Subtotal0.004000100.00000000.002027
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000010
Silver and its compoundsSilver, metal7440-22-40.01998099.9000000.010126
Subtotal0.020000100.00000000.010136
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00599399.9000000.003037
Subtotal0.005999100.00000000.003040
Inductor 3CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010136
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002534
Inorganic Silicon compoundsQuartz14808-60-70.02500050.0000000.012670
Subtotal0.050000100.00000000.025340
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005068
Subtotal0.010000100.00000000.005068
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001672
Subtotal0.003300100.00000000.001672
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.006841
Subtotal0.013500100.00000000.006842
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000289
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266170.0000000.001349
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000096
Subtotal0.003801100.00000000.001926
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002230
Subtotal0.004400100.00000000.002230
Inductor 4Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00999999.9900000.005068
Subtotal0.010000100.00000000.005068
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000040.0000000.010136
Boron and its compoundsBoron oxide1303-86-20.00500010.0000000.002534
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500050.0000000.012670
Subtotal0.050000100.00000000.025341
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00329999.9900000.001672
Subtotal0.003300100.00000000.001672
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.01349899.9900000.006841
Subtotal0.013500100.00000000.006842
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000289
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001348
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001905.0000000.000096
Subtotal0.003800100.00000000.001926
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00439999.9900000.002230
Subtotal0.004400100.00000000.002230
Inductor 5CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11229280.0000000.056910
Calcium and its compoundsCalcium monoxide1305-78-80.0070185.0000000.003557
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01403710.0000000.007114
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0070185.0000000.003557
Subtotal0.140365100.00000000.071138
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.00292099.9000000.001480
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Subtotal0.002923100.00000000.001481
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00213399.9000000.001081
Subtotal0.002135100.00000000.001082
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0000391.0000000.000020
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0003509.0000000.000177
Silver and its compoundsSilver, metal7440-22-40.00349690.0000000.001772
Subtotal0.003885100.00000000.001969
Protective Coating 1Magnesium and its compoundsTalc14807-96-60.00239430.0000000.001213
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00079810.0000000.000404
Polymers4,4'-Isopropylidenediphenol bis(2,3-epoxypropyl) ether, oligomers, esters with acrylic acid54847-34-60.00478860.0000000.002427
Subtotal0.007980100.00000000.004044
Protective Coating 2AnhydridesCoconut fatty acids, pentaerythritol, phthalic anhydride, benzoic acid resin68604-67-10.00090090.0000000.000456
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00010010.0000000.000051
Subtotal0.001000100.00000000.000507
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00718599.9000000.003642
Subtotal0.007193100.00000000.003645
WireCopper and its compoundsCopper, metal7440-50-80.00951099.9000000.004820
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000005
Subtotal0.009520100.00000000.004825
Inductor 6Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000005
Silver and its compoundsSilver, metal7440-22-40.00998699.9000000.005061
Subtotal0.009996100.00000000.005066
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02000240.0000000.010137
Boron and its compoundsBoron oxide1303-86-20.00500110.0000000.002534
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500350.0000000.012672
Subtotal0.050006100.00000000.025343
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00329599.9000000.001670
Subtotal0.003298100.00000000.001672
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.1000000.000007
Silver and its compoundsSilver, metal7440-22-40.01348499.9000000.006834
Subtotal0.013498100.00000000.006841
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001905.0000000.000096
Boron and its compoundsBoron oxide1303-86-20.00057015.0000000.000289
Cobalt and its compoundsCobalt oxide1307-96-60.0001905.0000000.000096
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00266070.0000000.001348
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001905.0000000.000096
Subtotal0.003799100.00000000.001926
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00439999.9000000.002229
Subtotal0.004403100.00000000.002231
Resistor 1Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001505.0000000.000076
Nickel and its compoundsNickel, metal7440-02-00.0001505.0000000.000076
Silver and its compoundsSilver, metal7440-22-40.00270490.0000000.001371
Subtotal0.003005100.00000000.001523
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.20430296.0000000.103542
Inorganic Silicon compoundsQuartz14808-60-70.0053202.5000000.002696
Magnesium and its compoundsMagnesium-oxide1309-48-40.0031921.5000000.001618
Subtotal0.212815100.00000000.107856
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00034215.0000000.000173
Nickel and its compoundsNickel, metal7440-02-00.0000341.5000000.000017
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001145.0000000.000058
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001145.0000000.000058
Silver and its compoundsSilver, metal7440-22-40.00167573.5000000.000849
Subtotal0.002279100.00000000.001155
GlazeLead and its compoundsFrits, chemicals65997-18-40.00362799.9000000.001838
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Subtotal0.003631100.00000000.001840
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.00735499.9000000.003727
Subtotal0.007362100.00000000.003731
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00192542.0000000.000975
Inorganic compoundsCarbon Black1333-86-40.00045810.0000000.000232
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00220048.0000000.001115
Subtotal0.004582100.00000000.002322
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00082245.0000000.000417
Palladium and its compoundsPalladium, metal7440-05-30.00018310.0000000.000093
Ruthenium and its compoundsRuthenium oxide12036-10-10.00082345.0000000.000417
Subtotal0.001828100.00000000.000926
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00075620.0000000.000383
Nickel and its compoundsNickel, metal7440-02-00.00302580.0000000.001533
Subtotal0.003781100.00000000.001916
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000004
Tin and its compoundsTin, metal7440-31-50.00735499.9000000.003727
Subtotal0.007362100.00000000.003731
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000862.3000000.000044
Lead and its compoundsFrits, chemicals65997-18-40.0000230.6000000.000011
PolymersEthyl cellulose9004-57-30.0001544.1000000.000078
Silver and its compoundsSilver, metal7440-22-40.00349393.0000000.001770
Subtotal0.003756100.00000000.001904
Resistor 2Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0003505.0000000.000178
Nickel and its compoundsNickel, metal7440-02-00.0003505.0000000.000178
Silver and its compoundsSilver, metal7440-22-40.00630390.0000000.003194
Subtotal0.007004100.00000000.003550
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33817296.0000000.171388
Inorganic Silicon compoundsQuartz14808-60-70.0088072.5000000.004463
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052841.5000000.002678
Subtotal0.352263100.00000000.178529
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00144915.0000000.000734
Nickel and its compoundsNickel, metal7440-02-00.0001451.5000000.000073
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0004835.0000000.000245
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0004835.0000000.000245
Silver and its compoundsSilver, metal7440-22-40.00709873.5000000.003597
Subtotal0.009657100.00000000.004894
GlazeLead and its compoundsFrits, chemicals65997-18-40.00325999.9000000.001652
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000002
Subtotal0.003263100.00000000.001654
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Nickel and its compoundsNickel, metal7440-02-00.01899199.9000000.009624
Subtotal0.019009100.00000000.009634
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00301442.0000000.001528
Inorganic compoundsCarbon Black1333-86-40.00071810.0000000.000364
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00344548.0000000.001746
Subtotal0.007177100.00000000.003638
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00399345.0000000.002024
Palladium and its compoundsPalladium, metal7440-05-30.00088710.0000000.000450
Ruthenium and its compoundsRuthenium oxide12036-10-10.00399345.0000000.002024
Subtotal0.008874100.00000000.004497
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00074820.0000000.000379
Nickel and its compoundsNickel, metal7440-02-00.00299380.0000000.001517
Subtotal0.003741100.00000000.001896
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000190.1000000.000010
Tin and its compoundsTin, metal7440-31-50.01899199.9000000.009624
Subtotal0.019009100.00000000.009634
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001152.3000000.000058
Lead and its compoundsFrits, chemicals65997-18-40.0000300.6000000.000015
PolymersEthyl cellulose9004-57-30.0002054.1000000.000104
Silver and its compoundsSilver, metal7440-22-40.00465293.0000000.002358
Subtotal0.005003100.00000000.002535
Resistor 3Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0001175.0000000.000059
Nickel and its compoundsNickel, metal7440-02-00.0001175.0000000.000059
Silver and its compoundsSilver, metal7440-22-40.00210190.0000000.001065
Subtotal0.002335100.00000000.001183
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11272496.0000000.057129
Inorganic Silicon compoundsQuartz14808-60-70.0029362.5000000.001488
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017611.5000000.000893
Subtotal0.117421100.00000000.059510
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048315.0000000.000245
Nickel and its compoundsNickel, metal7440-02-00.0000481.5000000.000024
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001615.0000000.000082
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001615.0000000.000082
Silver and its compoundsSilver, metal7440-22-40.00236673.5000000.001199
Subtotal0.003219100.00000000.001631
GlazeLead and its compoundsFrits, chemicals65997-18-40.00108699.9000000.000551
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000001
Subtotal0.001087100.00000000.000551
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.00633099.9000000.003208
Subtotal0.006337100.00000000.003211
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00100542.0000000.000509
Inorganic compoundsCarbon Black1333-86-40.00023910.0000000.000121
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00114848.0000000.000582
Subtotal0.002393100.00000000.001213
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00133145.0000000.000675
Palladium and its compoundsPalladium, metal7440-05-30.00029610.0000000.000150
Ruthenium and its compoundsRuthenium oxide12036-10-10.00133145.0000000.000675
Subtotal0.002958100.00000000.001499
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00024920.0000000.000126
Nickel and its compoundsNickel, metal7440-02-00.00099880.0000000.000506
Subtotal0.001247100.00000000.000632
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Tin and its compoundsTin, metal7440-31-50.00633099.9000000.003208
Subtotal0.006337100.00000000.003211
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000382.3000000.000019
Lead and its compoundsFrits, chemicals65997-18-40.0000100.6000000.000005
PolymersEthyl cellulose9004-57-30.0000684.1000000.000035
Silver and its compoundsSilver, metal7440-22-40.00155193.0000000.000786
Subtotal0.001667100.00000000.000845
Resistor 4Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0000825.0000000.000042
Nickel and its compoundsNickel, metal7440-02-00.0000825.0000000.000042
Silver and its compoundsSilver, metal7440-22-40.00147890.0000000.000749
Subtotal0.001643100.00000000.000832
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.11168096.0000000.056600
Inorganic Silicon compoundsQuartz14808-60-70.0029082.5000000.001474
Magnesium and its compoundsMagnesium-oxide1309-48-40.0017451.5000000.000884
Subtotal0.116333100.00000000.058959
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00018715.0000000.000095
Nickel and its compoundsNickel, metal7440-02-00.0000191.5000000.000010
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0000625.0000000.000032
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0000625.0000000.000032
Silver and its compoundsSilver, metal7440-22-40.00091573.5000000.000464
Subtotal0.001246100.00000000.000631
GlazeLead and its compoundsFrits, chemicals65997-18-40.00198399.9000000.001005
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000001
Subtotal0.001985100.00000000.001006
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00402099.9000000.002037
Subtotal0.004024100.00000000.002040
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00105242.0000000.000533
Inorganic compoundsCarbon Black1333-86-40.00025110.0000000.000127
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00120248.0000000.000609
Subtotal0.002505100.00000000.001270
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00045045.0000000.000228
Palladium and its compoundsPalladium, metal7440-05-30.00010010.0000000.000051
Ruthenium and its compoundsRuthenium oxide12036-10-10.00045045.0000000.000228
Subtotal0.001000100.00000000.000507
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00041320.0000000.000209
Nickel and its compoundsNickel, metal7440-02-00.00165480.0000000.000838
Subtotal0.002067100.00000000.001048
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00402099.9000000.002037
Subtotal0.004024100.00000000.002040
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0000472.3000000.000024
Lead and its compoundsFrits, chemicals65997-18-40.0000120.6000000.000006
PolymersEthyl cellulose9004-57-30.0000844.1000000.000043
Silver and its compoundsSilver, metal7440-22-40.00190993.0000000.000968
Subtotal0.002053100.00000000.001040
Resistor 5Bottom ConductorCopper and its compoundsCupric oxide1317-38-00.0002465.0000000.000125
Nickel and its compoundsNickel, metal7440-02-00.0002465.0000000.000125
Silver and its compoundsSilver, metal7440-22-40.00443590.0000000.002248
Subtotal0.004928100.00000000.002498
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.33504396.0000000.169802
Inorganic Silicon compoundsQuartz14808-60-70.0087252.5000000.004422
Magnesium and its compoundsMagnesium-oxide1309-48-40.0052351.5000000.002653
Subtotal0.349003100.00000000.176877
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00056115.0000000.000284
Nickel and its compoundsNickel, metal7440-02-00.0000561.5000000.000028
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0001875.0000000.000095
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0001875.0000000.000095
Silver and its compoundsSilver, metal7440-22-40.00274773.5000000.001392
Subtotal0.003737100.00000000.001894
GlazeLead and its compoundsFrits, chemicals65997-18-40.00594899.9000000.003015
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000060.1000000.000003
Subtotal0.005954100.00000000.003018
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000006
Nickel and its compoundsNickel, metal7440-02-00.01206199.9000000.006112
Subtotal0.012073100.00000000.006119
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.00315642.0000000.001600
Inorganic compoundsCarbon Black1333-86-40.00075110.0000000.000381
Phenols and Phenolic ResinsDiglycidyl bisphenol A resin25085-99-80.00360748.0000000.001828
Subtotal0.007515100.00000000.003809
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00134945.0000000.000684
Palladium and its compoundsPalladium, metal7440-05-30.00030010.0000000.000152
Ruthenium and its compoundsRuthenium oxide12036-10-10.00134945.0000000.000684
Subtotal0.002998100.00000000.001519
SputterChromium and Chromium III compoundsChromium, metal7440-47-30.00124020.0000000.000629
Nickel and its compoundsNickel, metal7440-02-00.00496180.0000000.002514
Subtotal0.006201100.00000000.003142
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000006
Tin and its compoundsTin, metal7440-31-50.01206199.9000000.006112
Subtotal0.012073100.00000000.006119
Top ConductorCopper and its compoundsCupric oxide1317-38-00.0001422.3000000.000072
Lead and its compoundsFrits, chemicals65997-18-40.0000370.6000000.000019
PolymersEthyl cellulose9004-57-30.0002534.1000000.000128
Silver and its compoundsSilver, metal7440-22-40.00572893.0000000.002903
Subtotal0.006160100.00000000.003122
Semiconductor Die 1DieInorganic Silicon compoundsSilicon carbide409-21-20.39304195.2000000.199196
Inorganic compoundsGallium nitride25617-97-40.0152763.7000000.007742
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0045411.1000000.002302
Subtotal0.412858100.00000000.209239
Metallization LayerGold and its compoundsGold, metal7440-57-50.23832298.2884000.120783
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002430.1001000.000123
Nickel and its compoundsNickel, metal7440-02-00.0014560.6005000.000738
Titanium and its compoundsTitanium, metal7440-32-60.0012380.5105000.000627
Tungsten and its compoundsTungsten, metal7440-33-70.0012140.5005000.000615
Subtotal0.242472100.00000000.122886
Semiconductor Die 2DieInorganic Silicon compoundsSilicon carbide409-21-20.39304195.2000000.199196
Inorganic compoundsGallium nitride25617-97-40.0152763.7000000.007742
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0045411.1000000.002302
Subtotal0.412858100.00000000.209239
Metallization LayerGold and its compoundsGold, metal7440-57-50.23832298.2884000.120783
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002430.1001000.000123
Nickel and its compoundsNickel, metal7440-02-00.0014560.6005000.000738
Titanium and its compoundsTitanium, metal7440-32-60.0012380.5105000.000627
Tungsten and its compoundsTungsten, metal7440-33-70.0012140.5005000.000615
Subtotal0.242472100.00000000.122886
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.51940098.0000000.263236
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0106002.0000000.005372
Subtotal0.530000100.00000000.268608
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.62720098.0000000.317870
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0128002.0000000.006487
Subtotal0.640000100.00000000.324357
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0078450.5000000.003976
Silver and its compoundsSilver, metal7440-22-40.0470703.0000000.023855
Tin and its compoundsTin, metal7440-31-51.51408596.5000000.767349
Subtotal1.569000100.00000000.795181
Substrate, Pre-plated AuCopper PlatingCopper and its compoundsCopper, metal7440-50-859.93562199.99000030.375808
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0059940.0100000.003038
Subtotal59.941615100.000000030.378846
Gold PlatingGold and its compoundsGold, metal7440-57-50.63471999.9900000.321680
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000630.0100000.000032
Subtotal0.634783100.00000000.321713
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-36.21542823.0000003.150024
Inorganic Silicon compoundsSilicon dioxide7631-86-912.26871545.4000006.217874
Miscellaneous substancesProprietary Material-Other miscellaneous substances.2.2429598.3000001.136748
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)6.29649923.3000003.191111
Subtotal27.023602100.000000013.695758
Total197.313670100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A5M36TG140T2
Product content declaration of A5M36TG140T2
上次修订 Last Revision (GMT):
Wednesday, 12 March 2025, 12:03:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

镀铜
Copper Plating
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 5
陶瓷的
Ceramic
OOOOOO

镀铜
Copper Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating 1
OOOOOO

防护涂料
Protective Coating 2
OOOOOO

镀锡
Tin Plating
OOOOOO

线
Wire
OOOOOO
电感
Inductor 6
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
XOOOOO
电阻
Resistor 2
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
XOOOOO
电阻
Resistor 3
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
XOOOOO
电阻
Resistor 4
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
XOOOOO
电阻
Resistor 5
底导体
Bottom Conductor
OOOOOO

陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

溅射
Sputter
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
XOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基材,预镀金
Substrate, Pre-plated Au
镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A5M36TG140T2Last Revision (GMT):
Wednesday, 12 March 2025, 12:03:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 8CERAMICTest Report
3 Oct 2019
Test Report
3 Oct 2019
Test Report
3 Oct 2019
Test Report
3 Oct 2019
CU PLATINGTest Report
5 Sep 2019
Test Report
5 Sep 2019
Test Report
5 Sep 2019
Test Report
5 Sep 2019
INNER ELECTRODETest Report
18 Oct 2019
Test Report
18 Oct 2019
Test Report
18 Oct 2019
Test Report
18 Oct 2019
NI PLATINGTest Report
24 Jul 2019
Test Report
24 Jul 2019
Test Report
24 Jul 2019
Test Report
24 Jul 2019
OUTER ELECTRODETest Report
17 Sep 2019
Test Report
17 Sep 2019
Test Report
17 Sep 2019
Test Report
17 Sep 2019
SN PLATINGTest Report
24 Jul 2019
Test Report
24 Jul 2019
Test Report
24 Jul 2019
Test Report
24 Jul 2019
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 11CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 12CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Inductor 1ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 2ELECTRODETest Report
14 Jun 2022
Test Report
14 Jun 2022
Test Report
14 Jun 2022
Test Report
14 Jun 2022
GLAZE (BB)Not AvailableNot AvailableTest Report
24 Sep 2021
Test Report
24 Sep 2021
GLAZE (BC)Not AvailableNot AvailableTest Report
15 Nov 2021
Test Report
15 Nov 2021
INNER GLAZETest Report
14 Sep 2022
Test Report
14 Sep 2022
Not AvailableNot Available
NI PLATINGTest Report
27 Apr 2023
Test Report
27 Apr 2023
Test Report
27 Apr 2023
Not Available
OUTER GLAZETest Report
1 Nov 2022
Test Report
1 Nov 2022
Not AvailableNot Available
SN PLATINGTest Report
27 Apr 2023
Test Report
27 Apr 2023
Test Report
27 Apr 2023
Test Report
20 May 2022
Inductor 3ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 5ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 6ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Resistor 1BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
INTERNAL ELECTRODENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
SUSBTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 2BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 3BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 4BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 5BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SPUTTERNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 4Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Solder PasteTest Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Test Report
22 Nov 2023
Substrate, Pre-plated AuAUS SR1Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
GHPL970LFNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.