Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935461212528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 3300 |
Frequency (Max) (MHz) | 3670 |
Supply Voltage (Typ) (V) | 5, 48 |
Parameter | Value |
---|---|
Peak Power (Typ) (dBm) | 49.2 |
Peak Power (Typ) (W) | 83.2 |
Die Technology | GaN, LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
A5M34TG040-TCT1(935461212528) | No | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 175.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
A5M34TG040-TCT1 (935461212528) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A5M34TG040-TCT1 (935461212528) | 854233 | EAR99 |
The A5M34TG040-TC is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low power remote radio heads. The field−proven LDMOS and GaN power amplifiers are designed for TDD LTE and 5G systems.