NXP Semiconductors :: Secure Connections for a Smarter World

A5M34TG040-TCT1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A5M34TG040-TCT1Last Revision (GMT):
Thursday, 06 February 2025, 08:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A5M34TG040-TCT1SOT2131HLGA30388.798076 mg YesNoYesNickel/Palladium/Gold (Ni/Pd/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 612 125282024-04-144Not ApplicableNot ApplicableNot Applicable3 / 168 hours25030 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-51.19795699.9900000.308118
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001200.0100000.000031
Subtotal1.198076100.00000000.308149
Capacitor 1CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003087
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000617
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001235
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.007410
Subtotal0.048015100.00000000.012350
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000513
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000000
Subtotal0.001998100.00000000.000514
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000770
Subtotal0.002997100.00000000.000771
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000154
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.006944
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000617
Subtotal0.029997100.00000000.007715
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.001797
Subtotal0.006993100.00000000.001799
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02134025.0000000.005489
Manganese and its compoundsManganese oxide1344-43-00.0042685.0000000.001098
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00853610.0000000.002195
Zirconium and its compoundsZirconium oxide1314-23-40.05121660.0000000.013173
Subtotal0.085360100.00000000.021955
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00354899.9000000.000913
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000001
Subtotal0.003552100.00000000.000914
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00532399.9000000.001369
Subtotal0.005328100.00000000.001370
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0010672.0000000.000274
Copper and its compoundsCopper, metal7440-50-80.04799590.0000000.012344
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0042668.0000000.001097
Subtotal0.053328100.00000000.013716
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000120.1000000.000003
Tin and its compoundsTin, metal7440-31-50.01242099.9000000.003194
Subtotal0.012432100.00000000.003197
Capacitor 3CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003087
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000617
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.00480210.0000000.001235
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.007410
Subtotal0.048015100.00000000.012350
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000513
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.1000000.000000
Subtotal0.001998100.00000000.000514
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000770
Subtotal0.002997100.00000000.000771
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.02699790.0000000.006944
Copper and its compoundsCopper, metal7440-50-80.0006002.0000000.000154
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000617
Subtotal0.029997100.00000000.007715
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.001797
Subtotal0.006993100.00000000.001799
Capacitor 4CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.006175
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.001235
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.002470
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.014819
Subtotal0.096030100.00000000.024699
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.001027
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000001
Subtotal0.003996100.00000000.001028
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.001540
Subtotal0.005994100.00000000.001542
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000309
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.013888
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.001234
Subtotal0.059994100.00000000.015431
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000004
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.003594
Subtotal0.013986100.00000000.003597
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.10700025.0000000.027521
Manganese and its compoundsManganese oxide1344-43-00.0214005.0000000.005504
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.04280010.0000000.011008
Zirconium and its compoundsZirconium oxide1314-23-40.25680060.0000000.066050
Subtotal0.428000100.00000000.110083
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01799899.9900000.004629
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Subtotal0.018000100.00000000.004630
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.01399999.9900000.003600
Subtotal0.014000100.00000000.003601
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0032002.0000000.000823
Copper and its compoundsCopper, metal7440-50-80.14400090.0000000.037037
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0128008.0000000.003292
Subtotal0.160000100.00000000.041152
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Tin and its compoundsTin, metal7440-31-50.03999699.9900000.010287
Subtotal0.040000100.00000000.010288
Capacitor 6CeramicBarium and its compoundsBarium oxide1304-28-50.52810660.0000000.135830
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.08801810.0000000.022638
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.26405330.0000000.067915
Subtotal0.880176100.00000000.226384
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.03194199.9900000.008215
Subtotal0.031944100.00000000.008216
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02798199.9900000.007197
Subtotal0.027984100.00000000.007197
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0060802.0000000.001564
Copper and its compoundsCopper, metal7440-50-80.27359690.0000000.070370
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0243208.0000000.006255
Subtotal0.303996100.00000000.078189
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000002
Tin and its compoundsTin, metal7440-31-50.07589299.9900000.019520
Subtotal0.075900100.00000000.019522
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01066725.0000000.002743
Manganese and its compoundsManganese oxide1344-43-00.0021335.0000000.000549
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00426710.0000000.001097
Zirconium and its compoundsZirconium oxide1314-23-40.02560060.0000000.006584
Subtotal0.042667100.00000000.010974
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00177799.9900000.000457
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.001778100.00000000.000457
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00266699.9900000.000686
Subtotal0.002667100.00000000.000686
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0005332.0000000.000137
Copper and its compoundsCopper, metal7440-50-80.02400090.0000000.006173
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0021338.0000000.000549
Subtotal0.026667100.00000000.006859
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00622199.9900000.001600
Subtotal0.006222100.00000000.001600
Capacitor 8CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.013760
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.002752
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.005504
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.033025
Subtotal0.214000100.00000000.055042
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002315
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.001800
Subtotal0.007000100.00000000.001800
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000411
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.018519
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001646
Subtotal0.080000100.00000000.020576
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.005143
Subtotal0.020000100.00000000.005144
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.013760
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.002752
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.005504
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.033025
Subtotal0.214000100.00000000.055042
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002315
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.001800
Subtotal0.007000100.00000000.001800
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000411
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.018519
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001646
Subtotal0.080000100.00000000.020576
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.005143
Subtotal0.020000100.00000000.005144
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.013760
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.002752
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.005504
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.033025
Subtotal0.214000100.00000000.055042
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002315
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.001800
Subtotal0.007000100.00000000.001800
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000411
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.018519
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001646
Subtotal0.080000100.00000000.020576
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.005143
Subtotal0.020000100.00000000.005144
Capacitor 11DielectricClayCeramic materials and wares66402-68-42.06922599.9900000.532211
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002070.0100000.000053
Subtotal2.069432100.00000000.532264
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000280.0100000.000007
Nickel and its compoundsNickel, metal7440-02-00.27491599.9900000.070709
Subtotal0.274942100.00000000.070716
Outer ElectrodeCopper and its compoundsCopper, metal7440-50-80.01945899.9900000.005005
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Subtotal0.019460100.00000000.005005
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Palladium and its compoundsPalladium, metal7440-05-30.00277999.9900000.000715
Subtotal0.002780100.00000000.000715
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.0100000.000011
Silver and its compoundsSilver, metal7440-22-40.41334599.9900000.106314
Subtotal0.413386100.00000000.106324
Capacitor 12CeramicCalcium and its compoundsCalcium monoxide1305-78-80.26750025.0000000.068802
Manganese and its compoundsManganese oxide1344-43-00.0535005.0000000.013760
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.10700010.0000000.027521
Zirconium and its compoundsZirconium oxide1314-23-40.64200060.0000000.165124
Subtotal1.070000100.00000000.275207
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.04499699.9900000.011573
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.0100000.000001
Subtotal0.045000100.00000000.011574
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.03499699.9900000.009001
Subtotal0.035000100.00000000.009002
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0080002.0000000.002058
Copper and its compoundsCopper, metal7440-50-80.36000090.0000000.092593
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0320008.0000000.008230
Subtotal0.400000100.00000000.102881
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0100000.000003
Tin and its compoundsTin, metal7440-31-50.09999099.9900000.025718
Subtotal0.100000100.00000000.025720
Capacitor 13CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.013760
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.002752
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.005504
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.033025
Subtotal0.214000100.00000000.055042
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002315
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.001800
Subtotal0.007000100.00000000.001800
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000411
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.018519
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001646
Subtotal0.080000100.00000000.020576
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.005143
Subtotal0.020000100.00000000.005144
Capacitor 14CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.013760
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.002752
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.005504
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.033025
Subtotal0.214000100.00000000.055042
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002315
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.001800
Subtotal0.007000100.00000000.001800
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000411
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.018519
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.001646
Subtotal0.080000100.00000000.020576
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.005143
Subtotal0.020000100.00000000.005144
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins19.5541505.5000005.029384
Inorganic Silicon compoundsSilica, vitreous60676-86-0316.42170089.00000081.384585
Inorganic compoundsCarbon Black1333-86-43.5553001.0000000.914434
Inorganic compoundsProprietary Material - Other inorganic compounds8.8882502.5000002.286084
Miscellaneous substancesProprietary Material-Other miscellaneous substances.7.1106002.0000001.828867
Subtotal355.530000100.000000091.443354
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.1573463.0612000.040470
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.1573463.0612000.040470
Silver and its compoundsSilver, metal7440-22-44.82530993.8776001.241084
Subtotal5.140000100.00000001.322023
Inductor 1Ceramic 1Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003985.0000000.000102
Boron and its compoundsBoron oxide1303-86-20.00119415.0000000.000307
Cobalt and its compoundsCobalt oxide1307-96-60.0003985.0000000.000102
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00557470.0000000.001434
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003985.0000000.000102
Subtotal0.007963100.00000000.002048
Ceramic 2Aluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04771940.0000000.012273
Boron and its compoundsBoron oxide1303-86-20.01193010.0000000.003068
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05964950.0000000.015342
Subtotal0.119298100.00000000.030684
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02386899.9900000.006139
Subtotal0.023870100.00000000.006139
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00318499.9900000.000819
Subtotal0.003185100.00000000.000819
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.01590699.9900000.004091
Subtotal0.015908100.00000000.004091
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00477799.9900000.001229
Subtotal0.004777100.00000000.001229
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04117640.0000000.010591
Boron and its compoundsBoron oxide1303-86-20.01029410.0000000.002648
Inorganic Silicon compoundsQuartz14808-60-70.05147050.0000000.013238
Subtotal0.102940100.00000000.026477
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.02058799.9900000.005295
Subtotal0.020589100.00000000.005295
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00679299.9900000.001747
Subtotal0.006794100.00000000.001747
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02779199.9900000.007148
Subtotal0.027793100.00000000.007149
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0003915.0000000.000101
Boron and its compoundsBoron oxide1303-86-20.00117415.0000000.000302
Cobalt and its compoundsCobalt oxide1307-96-60.0003915.0000000.000101
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00547870.0000000.001409
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003915.0000000.000101
Subtotal0.007826100.00000000.002013
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00905799.9900000.002329
Subtotal0.009058100.00000000.002330
Inductor 3Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.09642299.9900000.024800
Subtotal0.096432100.00000000.024803
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.19293040.0000000.049622
Boron and its compoundsBoron oxide1303-86-20.04823210.0000000.012405
Inorganic Silicon compoundsSilicon dioxide7631-86-90.24116250.0000000.062028
Subtotal0.482324100.00000000.124055
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.03181399.9900000.008182
Subtotal0.031816100.00000000.008183
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.0100000.000003
Silver and its compoundsSilver, metal7440-22-40.13028599.9900000.033510
Subtotal0.130298100.00000000.033513
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0018335.0000000.000471
Boron and its compoundsBoron oxide1303-86-20.00549815.0000000.001414
Cobalt and its compoundsCobalt oxide1307-96-60.0018335.0000000.000471
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02565870.0000000.006599
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0018335.0000000.000471
Subtotal0.036654100.00000000.009428
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.0100000.000001
Tin and its compoundsTin, metal7440-31-50.04247299.9900000.010924
Subtotal0.042476100.00000000.010925
Inductor 4Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00671999.9900000.001728
Subtotal0.006720100.00000000.001728
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02985640.0000000.007679
Boron and its compoundsBoron oxide1303-86-20.00746410.0000000.001920
Inorganic Silicon compoundsSilicon dioxide7631-86-90.03732050.0000000.009599
Subtotal0.074640100.00000000.019198
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00575999.9900000.001481
Subtotal0.005760100.00000000.001481
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0002140.9900000.000055
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0019449.0000000.000500
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.0200000.000001
Silver and its compoundsSilver, metal7440-22-40.01943889.9900000.004999
Subtotal0.021600100.00000000.005556
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001925.0000000.000049
Boron and its compoundsBoron oxide1303-86-20.00057615.0000000.000148
Cobalt and its compoundsCobalt oxide1307-96-60.0001925.0000000.000049
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00268869.9900000.000691
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001925.0100000.000049
Subtotal0.003840100.00000000.000988
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00743999.9900000.001913
Subtotal0.007440100.00000000.001914
Inductor 5Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02823399.9900000.007262
Subtotal0.028236100.00000000.007262
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.05647140.0000000.014524
Boron and its compoundsBoron oxide1303-86-20.01411810.0000000.003631
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07058950.0000000.018156
Subtotal0.141178100.00000000.036311
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00931699.9900000.002396
Subtotal0.009317100.00000000.002396
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.03811399.9900000.009803
Subtotal0.038117100.00000000.009804
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005365.0000000.000138
Boron and its compoundsBoron oxide1303-86-20.00161015.0000000.000414
Cobalt and its compoundsCobalt oxide1307-96-60.0005365.0000000.000138
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00751170.0000000.001932
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0005365.0000000.000138
Subtotal0.010730100.00000000.002760
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01242199.9900000.003195
Subtotal0.012422100.00000000.003195
Inductor 6CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.38588540.0000000.099251
Boron and its compoundsBoron oxide1303-86-20.09647110.0000000.024813
Inorganic Silicon compoundsSilicon dioxide7631-86-90.48235750.0000000.124064
Subtotal0.964714100.00000000.248127
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0036665.0000000.000943
Boron and its compoundsBoron oxide1303-86-20.01099915.0000000.002829
Cobalt and its compoundsCobalt oxide1307-96-60.0036665.0000000.000943
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05132770.0000000.013201
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0036665.0000000.000943
Subtotal0.073324100.00000000.018859
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001930.1000000.000050
Silver and its compoundsSilver, metal7440-22-40.19275399.9000000.049577
Subtotal0.192946100.00000000.049626
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000640.1000000.000016
Nickel and its compoundsNickel, metal7440-02-00.06360199.9000000.016358
Subtotal0.063665100.00000000.016375
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002600.1000000.000067
Silver and its compoundsSilver, metal7440-22-40.26020499.9000000.066925
Subtotal0.260465100.00000000.066992
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000850.1000000.000022
Tin and its compoundsTin, metal7440-31-50.08480299.9000000.021811
Subtotal0.084886100.00000000.021833
Resistor 1Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.53207396.0000000.136851
Inorganic Silicon compoundsQuartz14808-60-70.0138562.5000000.003564
Magnesium and its compoundsMagnesium-oxide1309-48-40.0083141.5000000.002138
Subtotal0.554243100.00000000.142553
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.0016816.0000000.000432
Palladium and its compoundsPalladium, metal7440-05-30.0001400.5000000.000036
PolymersEthyl cellulose9004-57-30.02437287.0000000.006269
Silver and its compoundsSilver, metal7440-22-40.0018216.5000000.000468
Subtotal0.028014100.00000000.007205
GlazeLead and its compoundsFrits, chemicals65997-18-40.00413699.9000000.001064
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000001
Subtotal0.004140100.00000000.001065
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000360.1000000.000009
Nickel and its compoundsNickel, metal7440-02-00.03625899.9000000.009326
Subtotal0.036294100.00000000.009335
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00471841.1900000.001213
Inorganic compoundsCarbon Black1333-86-40.00201817.6200000.000519
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00471841.1900000.001213
Subtotal0.011454100.00000000.002946
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00790755.9000000.002034
Lead and its compoundsFrits, chemicals65997-18-40.0004873.4400000.000125
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000004
Ruthenium and its compoundsRuthenium oxide12036-10-10.00573740.5600000.001476
Subtotal0.014145100.00000000.003638
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000051
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000206
Subtotal0.001000100.00000000.000257
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000300.1000000.000008
Tin and its compoundsTin, metal7440-31-50.03033099.9000000.007801
Subtotal0.030360100.00000000.007809
Top ConductorMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000003
Silver and its compoundsSilver, metal7440-22-40.01034099.9000000.002659
Subtotal0.010350100.00000000.002662
Resistor 2Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.24477196.0000000.062956
Inorganic Silicon compoundsQuartz14808-60-70.0063742.5000000.001639
Magnesium and its compoundsMagnesium-oxide1309-48-40.0038251.5000000.000984
Subtotal0.254970100.00000000.065579
GlazeLead and its compoundsFrits, chemicals65997-18-40.00434699.9000000.001118
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000001
Subtotal0.004350100.00000000.001119
Inner Electrode 1Bismuth and its compoundsBismuth trioxide1304-76-30.0004334.0000000.000111
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.0008668.0000000.000223
Palladium and its compoundsPalladium, metal7440-05-30.0002712.5000000.000070
PolymersEthyl cellulose9004-57-30.0009218.5000000.000237
Silver and its compoundsSilver, metal7440-22-40.00833977.0000000.002145
Subtotal0.010830100.00000000.002785
Inner Electrode 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000130.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.01333799.9000000.003430
Subtotal0.013350100.00000000.003434
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00881199.9000000.002266
Subtotal0.008820100.00000000.002269
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00250745.6600000.000645
Inorganic compoundsCarbon Black1333-86-40.0004768.6800000.000123
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00250745.6600000.000645
Subtotal0.005490100.00000000.001412
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00083238.0000000.000214
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.00026312.0000000.000068
Ruthenium and its compoundsRuthenium oxide12036-10-10.00109550.0000000.000282
Subtotal0.002190100.00000000.000563
Resistor 3Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.35439696.0000000.091152
Inorganic Silicon compoundsQuartz14808-60-70.0092292.5000000.002374
Magnesium and its compoundsMagnesium-oxide1309-48-40.0055371.5000000.001424
Subtotal0.369162100.00000000.094950
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.0011216.0000000.000288
Palladium and its compoundsPalladium, metal7440-05-30.0000930.5000000.000024
PolymersEthyl cellulose9004-57-30.01624887.0000000.004179
Silver and its compoundsSilver, metal7440-22-40.0012146.5000000.000312
Subtotal0.018676100.00000000.004803
GlazeLead and its compoundsFrits, chemicals65997-18-40.00275799.9000000.000709
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Subtotal0.002760100.00000000.000710
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000240.1000000.000006
Nickel and its compoundsNickel, metal7440-02-00.02417299.9000000.006217
Subtotal0.024196100.00000000.006223
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00314541.1900000.000809
Inorganic compoundsCarbon Black1333-86-40.00134517.6200000.000346
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00314541.1900000.000809
Subtotal0.007636100.00000000.001964
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00527155.9000000.001356
Lead and its compoundsFrits, chemicals65997-18-40.0003243.4400000.000083
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000002
Ruthenium and its compoundsRuthenium oxide12036-10-10.00382540.5600000.000984
Subtotal0.009430100.00000000.002425
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000051
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000206
Subtotal0.001000100.00000000.000257
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000005
Tin and its compoundsTin, metal7440-31-50.02022099.9000000.005201
Subtotal0.020240100.00000000.005206
Top ConductorMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000002
Silver and its compoundsSilver, metal7440-22-40.00689399.9000000.001773
Subtotal0.006900100.00000000.001775
Resistor 4Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.17671896.0000000.045452
Inorganic Silicon compoundsQuartz14808-60-70.0046022.5000000.001184
Magnesium and its compoundsMagnesium-oxide1309-48-40.0027611.5000000.000710
Subtotal0.184081100.00000000.047346
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.0005606.0000000.000144
Palladium and its compoundsPalladium, metal7440-05-30.0000470.5000000.000012
PolymersEthyl cellulose9004-57-30.00812487.0000000.002090
Silver and its compoundsSilver, metal7440-22-40.0006076.5000000.000156
Subtotal0.009338100.00000000.002402
GlazeLead and its compoundsFrits, chemicals65997-18-40.00137999.9000000.000355
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Subtotal0.001380100.00000000.000355
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.01208699.9000000.003109
Subtotal0.012098100.00000000.003112
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00157341.1900000.000405
Inorganic compoundsCarbon Black1333-86-40.00067317.6200000.000173
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00157341.1900000.000405
Subtotal0.003818100.00000000.000982
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00263655.9000000.000678
Lead and its compoundsFrits, chemicals65997-18-40.0001623.4400000.000042
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000050.1000000.000001
Ruthenium and its compoundsRuthenium oxide12036-10-10.00191240.5600000.000492
Subtotal0.004715100.00000000.001213
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000051
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000206
Subtotal0.001000100.00000000.000257
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000003
Tin and its compoundsTin, metal7440-31-50.01011099.9000000.002600
Subtotal0.010120100.00000000.002603
Top ConductorMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Silver and its compoundsSilver, metal7440-22-40.00344699.9000000.000887
Subtotal0.003450100.00000000.000887
Resistor 5Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.17671896.0000000.045452
Inorganic Silicon compoundsQuartz14808-60-70.0046022.5000000.001184
Magnesium and its compoundsMagnesium-oxide1309-48-40.0027611.5000000.000710
Subtotal0.184081100.00000000.047346
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.0005606.0000000.000144
Palladium and its compoundsPalladium, metal7440-05-30.0000470.5000000.000012
PolymersEthyl cellulose9004-57-30.00812487.0000000.002090
Silver and its compoundsSilver, metal7440-22-40.0006076.5000000.000156
Subtotal0.009338100.00000000.002402
GlazeLead and its compoundsFrits, chemicals65997-18-40.00137999.9000000.000355
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Subtotal0.001380100.00000000.000355
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000120.1000000.000003
Nickel and its compoundsNickel, metal7440-02-00.01208699.9000000.003109
Subtotal0.012098100.00000000.003112
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00157341.1900000.000405
Inorganic compoundsCarbon Black1333-86-40.00067317.6200000.000173
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00157341.1900000.000405
Subtotal0.003818100.00000000.000982
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00263655.9000000.000678
Lead and its compoundsFrits, chemicals65997-18-40.0001623.4400000.000042
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000050.1000000.000001
Ruthenium and its compoundsRuthenium oxide12036-10-10.00191240.5600000.000492
Subtotal0.004715100.00000000.001213
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000051
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000206
Subtotal0.001000100.00000000.000257
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000100.1000000.000003
Tin and its compoundsTin, metal7440-31-50.01011099.9000000.002600
Subtotal0.010120100.00000000.002603
Top ConductorMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Silver and its compoundsSilver, metal7440-22-40.00344699.9000000.000887
Subtotal0.003450100.00000000.000887
Resistor 6Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.35439696.0000000.091152
Inorganic Silicon compoundsQuartz14808-60-70.0092292.5000000.002374
Magnesium and its compoundsMagnesium-oxide1309-48-40.0055371.5000000.001424
Subtotal0.369162100.00000000.094950
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.0011216.0000000.000288
Palladium and its compoundsPalladium, metal7440-05-30.0000930.5000000.000024
PolymersEthyl cellulose9004-57-30.01624887.0000000.004179
Silver and its compoundsSilver, metal7440-22-40.0012146.5000000.000312
Subtotal0.018676100.00000000.004803
GlazeLead and its compoundsFrits, chemicals65997-18-40.00275799.9000000.000709
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Subtotal0.002760100.00000000.000710
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000240.1000000.000006
Nickel and its compoundsNickel, metal7440-02-00.02417299.9000000.006217
Subtotal0.024196100.00000000.006223
Protective CoatingInorganic Silicon compoundsSilicon dioxide7631-86-90.00314541.1900000.000809
Inorganic compoundsCarbon Black1333-86-40.00134517.6200000.000346
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00314541.1900000.000809
Subtotal0.007636100.00000000.001964
Resistive LayerInorganic Silicon compoundsSilicon dioxide7631-86-90.00527155.9000000.001356
Lead and its compoundsFrits, chemicals65997-18-40.0003243.4400000.000083
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000090.1000000.000002
Ruthenium and its compoundsRuthenium oxide12036-10-10.00382540.5600000.000984
Subtotal0.009430100.00000000.002425
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000051
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000206
Subtotal0.001000100.00000000.000257
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000200.1000000.000005
Tin and its compoundsTin, metal7440-31-50.02022099.9000000.005201
Subtotal0.020240100.00000000.005206
Top ConductorMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.1000000.000002
Silver and its compoundsSilver, metal7440-22-40.00689399.9000000.001773
Subtotal0.006900100.00000000.001775
Semiconductor Die 1DieInorganic Silicon compoundsSilicon carbide409-21-20.11995295.2000000.030852
Inorganic compoundsGallium nitride25617-97-40.0046623.7000000.001199
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0013861.1000000.000356
Subtotal0.126000100.00000000.032408
Metallization LayerGold and its compoundsGold, metal7440-57-50.07273398.2884000.018707
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000740.1001000.000019
Nickel and its compoundsNickel, metal7440-02-00.0004440.6005000.000114
Titanium and its compoundsTitanium, metal7440-32-60.0003780.5105000.000097
Tungsten and its compoundsTungsten, metal7440-33-70.0003700.5005000.000095
Subtotal0.074000100.00000000.019033
Semiconductor Die 2DieInorganic Silicon compoundsSilicon carbide409-21-20.29988095.2000000.077130
Inorganic compoundsGallium nitride25617-97-40.0116553.7000000.002998
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0034651.1000000.000891
Subtotal0.315000100.00000000.081019
Metallization LayerGold and its compoundsGold, metal7440-57-50.18183498.2884000.046768
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001850.1001000.000048
Nickel and its compoundsNickel, metal7440-02-00.0011110.6005000.000286
Titanium and its compoundsTitanium, metal7440-32-60.0009440.5105000.000243
Tungsten and its compoundsTungsten, metal7440-33-70.0009260.5005000.000238
Subtotal0.185000100.00000000.047582
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.98000098.0000000.252059
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0200002.0000000.005144
Subtotal1.000000100.00000000.257203
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.98000098.0000000.252059
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0200002.0000000.005144
Subtotal1.000000100.00000000.257203
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0271620.5400000.006986
Silver and its compoundsSilver, metal7440-22-40.1639783.2600000.042176
Tin and its compoundsTin, metal7440-31-54.83886096.2000001.244569
Subtotal5.030000100.00000001.293731
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-81.32786799.9900000.341531
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001330.0100000.000034
Subtotal1.328000100.00000000.341566
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.59994099.9900000.154306
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.0100000.000015
Subtotal0.600000100.00000000.154322
Gold PlatingGold and its compoundsGold, metal7440-57-50.00199999.9900000.000514
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.002000100.00000000.000514
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.07199399.9900000.018517
Subtotal0.072000100.00000000.018519
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Palladium and its compoundsPalladium, metal7440-05-30.00199999.9900000.000514
Subtotal0.002000100.00000000.000514
Substrate CoreAluminum and its compoundsAluminum Hydroxide21645-51-20.0333331.6700000.008573
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.49900025.0000000.128344
Inorganic Silicon compoundsFibrous-glass-wool65997-17-31.33073366.6700000.342268
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0998005.0000000.025669
Organic Phosphorus compoundsOther organic phosphorous compounds0.0331341.6600000.008522
Subtotal1.996000100.00000000.513377
Substrate, Pre-plated NiPdAuCopper FoilAldehydesProprietary Material-Other aldehyde compounds0.0000280.0100000.000007
Copper and its compoundsCopper, metal7440-50-80.28277299.9900000.072730
Subtotal0.282800100.00000000.072737
Copper PlatingChromium and Chromium III compoundsChromium, metal7440-47-30.0000280.0100000.000007
Copper and its compoundsCopper, metal7440-50-80.27629099.9600000.071063
Nickel and its compoundsNickel, metal7440-02-00.0000280.0100000.000007
Zinc and its compoundsZinc, metal7440-66-60.0000550.0200000.000014
Subtotal0.276400100.00000000.071091
Gold PlatingGold and its compoundsGold, metal7440-57-50.00099999.9900000.000257
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.001000100.00000000.000257
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00989999.9900000.002546
Subtotal0.009900100.00000000.002546
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Palladium and its compoundsPalladium, metal7440-05-30.00099999.9900000.000257
Subtotal0.001000100.00000000.000257
Solder MaskBarium and its compoundsBarium sulfate7727-43-70.00192535.0000000.000495
Epoxy Resins(Chloromethyl)oxirane,homopolymer61788-97-40.00225541.0000000.000580
Inorganic Silicon compoundsQuartz14808-60-70.0002755.0000000.000071
Magnesium and its compoundsTalc14807-96-60.00055010.0000000.000141
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0004959.0000000.000127
Subtotal0.005500100.00000000.001415
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.20773649.1800000.053430
Inorganic compoundsOther inorganic compounds0.0386929.1600000.009952
PolymersPlastic: PPE - Polyphenylene Ether0.17597241.6600000.045261
Subtotal0.422400100.00000000.108643
Via PluggingBarium and its compoundsBarium sulfate7727-43-70.00054654.6000000.000140
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0000808.0000000.000021
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000242.4000000.000006
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00022022.0000000.000057
Polymers2-Oxiranemethanamine,N-[2-methyl-4-(2-oxiranylmethoxy)phenyl]-N-(2-oxiranylmethyl)-110656-67-20.00013013.0000000.000033
Subtotal0.001000100.00000000.000257
Total388.798076100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A5M34TG040-TCT1
Product content declaration of A5M34TG040-TCT1
上次修订 Last Revision (GMT):
Thursday, 06 February 2025, 08:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 11
电介质
Dielectric
OOOOOO

内电极
Inner Electrode
OOOOOO

外电极
Outer Electrode
OOOOOO

钯镀层
Palladium Plating
OOOOOO

镀银
Silver Plating
OOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 13
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电容器
Capacitor 14
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
电感
Inductor 1
陶瓷的
Ceramic 1
OOOOOO

陶瓷的
Ceramic 2
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 3
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 4
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 5
内电极
Inner Electrode
OOOOOO

绝缘
Insulation
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

镀锡
Tin Plating
OOOOOO
电感
Inductor 6
陶瓷的
Ceramic
OOOOOO

玻璃
Glass
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
电阻
Resistor 1
氧化铝基材
Alumina Substrate
OOOOOO

底导体
Bottom Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 2
氧化铝基材
Alumina Substrate
OOOOOO


Glaze
XOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

外电极
Outer Electrode
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO
电阻
Resistor 3
氧化铝基材
Alumina Substrate
OOOOOO

底导体
Bottom Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 4
氧化铝基材
Alumina Substrate
OOOOOO

底导体
Bottom Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 5
氧化铝基材
Alumina Substrate
OOOOOO

底导体
Bottom Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
电阻
Resistor 6
氧化铝基材
Alumina Substrate
OOOOOO

底导体
Bottom Conductor
OOOOOO


Glaze
XOOOOO

镀镍层
Nickel Plating
OOOOOO

防护涂料
Protective Coating
OOOOOO

电阻层
Resistive Layer
XOOOOO

终端材料
Termination
OOOOOO

镀锡
Tin Plating
OOOOOO

顶部电导体
Top Conductor
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

金属化层
Metallization Layer
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO

有机基质芯
Substrate Core
OOOOOO
基板,预镀镍钯金
Substrate, Pre-plated NiPdAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A5M34TG040-TCT1Last Revision (GMT):
Thursday, 06 February 2025, 08:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Capacitor 1CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 4CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Mar 2024
Test Report
12 Mar 2024
Test Report
12 Mar 2024
Test Report
12 Mar 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 8CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Not AvailableNot Available
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Not AvailableNot Available
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Capacitor 11Not AvailableNot AvailableNot AvailableNot Available
Capacitor 12CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 13CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Capacitor 14CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Test Report
26 Jul 2024
Inductor 1ELECTRODETest Report
3 Oct 2024
Test Report
3 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 2ELECTRODETest Report
3 Oct 2024
Test Report
3 Oct 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 3CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Not AvailableNot Available
CU PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
14 Jun 2022
Test Report
14 Jun 2022
RESINNot AvailableNot AvailableNot AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
WIRETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
WIRE COATINGTest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Inductor 4ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
Inductor 5ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Not AvailableNot Available
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Not AvailableNot Available
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Not Available
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Not AvailableNot Available
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Inductor 6ELECTRODETest Report
16 May 2024
Test Report
16 May 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
INNER GLAZETest Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER GLAZETest Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
Test Report
4 Oct 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Resistor 1BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableTest Report
31 Jan 2024
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATETest Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
26 Dec 2023
TERMINATIONNot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 2INTERNAL ELECTRODETest Report
27 Dec 2019
Test Report
27 Dec 2019
Not AvailableNot Available
NI PLATINGTest Report
30 Jun 2023
Test Report
30 Jun 2023
Not AvailableNot Available
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
12 Nov 2020
Test Report
12 Nov 2020
Not AvailableNot Available
RESISTIVE ELECTRODETest Report
19 Oct 2020
Test Report
19 Oct 2020
Not AvailableNot Available
SN PLATINGTest Report
1 Jun 2020
Test Report
1 Jun 2020
Not AvailableNot Available
SUBSTRATETest Report
13 Feb 2020
Test Report
13 Feb 2020
Not AvailableNot Available
Resistor 3BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableTest Report
12 Nov 2020
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATETest Report
17 Dec 2024
Test Report
17 Dec 2024
Not AvailableNot Available
TERMINATIONNot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 4BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableTest Report
31 Jan 2024
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATETest Report
17 Dec 2024
Test Report
17 Dec 2024
Not AvailableNot Available
TERMINATIONNot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 5BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableTest Report
31 Jan 2024
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATETest Report
17 Dec 2024
Test Report
17 Dec 2024
Not AvailableNot Available
TERMINATIONNot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 6BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableTest Report
31 Jan 2024
RESISTIVE ELECTRODENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
SUBSTRATETest Report
17 Dec 2024
Test Report
17 Dec 2024
Not AvailableNot Available
TERMINATIONNot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 2Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Test Report
28 May 2024
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 4Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder PasteTest Report
11 Oct 2024
Test Report
11 Oct 2024
Not AvailableTest Report
11 Oct 2024
SubstrateNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiPdAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.