A2T09D400-23N Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
A2T09D400-23NR6(935318726528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
5284.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
A2T09D400-23NR6
(935318726528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
A2T09D400-23NR6
(935318726528)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
A2T09D400-23NR6
(935318726528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
A2T09D400-23NR6
(935318726528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
A2T09D400-23NR6
(935318726528)
2020-05-092020-05-10202005002IOM1230 Internal Plating Thickness Change on Package Flange/Heatsink

More about A2T09D400-23N

The A2T09D400-23NR6 93 W symmetrical Doherty RF power LDMOS transistor is designed for cellular base station applications covering the frequency range of 716 to 960 MHz.